피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
English
AR20-02
SMC
sensors_and_switches
pressure_switches
ISA2 Air Catch Sensor for Work Piece Detection
isa2_single_parts
Powered by
CAD모델 선택
{smc/sensors_and_switches/pressure_switches/isa2/isa2_single_parts/ar20.prj},{NB=AR20-02},{BODY=20},{PN=13.16},{PK=11.45},{A=40.0},{C=26.5},{B=94.0},{D=57},{PE=65},{PF=29.5},{PG=2.0},{BJ=30.0},{BK=34},{BL=44.0},{BM=5.4},{BN=15.4},{BP=55},{BQ=2.3},{PS=25.0},{PT=28.5},{PU=14.0},{PV=6.0},{F1A=37.5},{F1B=36.0},{F2A=40.0},{F2B=22.0},{F2C=28.0},{F2D=2.0},{F3A=28.0},{F3B=47.0},{F3C10=0.0},{F4A=28.0},{F5A=28.0},{F6A=12.5},{F6B=5.0},{F6C=25.3},{F6D=24.5},{F6E=26.5},{F6F=27.0},{F1EX=18.0},{F2EX=19.5},{F3EX=47.0},{PL1=24.7},{PL2=9.8},{F4EX=51.2},{EXT=5.0},{B1=55.0},{B2=19.3},{B250=0.0},{B251=0.0},{B3=14.0},{B4=2.3},{B5=30.0},{B6=25.2},{B7=2.7},{B8=10.0},{M1=65.3},{M2=23.8},{M3=0.0},{M4=0.0},{M5=13.0},{THREAD=},{ACCESSORIES=},{SPECIFICATIONS=},{NAME=},{SPECIAL=},{PGR=A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
AR20 - Regulator
Bill of material
AR20-02
MODEL
Model
AR
BODY
Body size
20
PORT
Port size
(02) 1/4
THREAD
Thread type
() Rc
(N) NPT
(F) G
() Rc
(N) NPT
(F) G
ACCESSORIES
Accessories
() None
(B) With bracket
(E) With square embedded type pressure gauge (with limit indicator)
(G) With round pressure gauge (with limit indicator)
(H) With set nut (for panel mount)
(BG) With bracket & With round pressure gauge (with limit indicator)
(BE) With bracket & With square embedded type pressure gauge (with limit indicator)
(EH) With square embedded type pressure gauge (with limit indicator) & With set nut (for panel mount)
(GH) With round pressure gauge (with limit indicator) & With set nut (for panel mount)
() None
(B) With bracket
(E) With square embedded type pressure gauge (with limit indicator)
(G) With round pressure gauge (with limit indicator)
(H) With set nut (for panel mount)
(BG) With bracket & With round pressure gauge (with limit indicator)
(BE) With bracket & With square embedded type pressure gauge (with limit indicator)
(EH) With square embedded type pressure gauge (with limit indicator) & With set nut (for panel mount)
(GH) With round pressure gauge (with limit indicator) & With set nut (for panel mount)
SPECIFICATIONS
Optional specifications
() None
(1) 0.02 to 0.2 MPa setting
(N) Non-relieving
(R) Flow direction: Right to left
(Y) Upward handle
(1N) 0.02 to 0.2 MPa setting & Non-relieving
(1R) 0.02 to 0.2 MPa setting & Flow direction: Right to left
(1Y) 0.02 to 0.2 MPa setting & Upward handle
(NR) Non-relieving & Flow direction: Right to left
(NY) Non-relieving & Upward handle
(RY) Flow direction: Right to left & Upward handle
(1NR) 0.02 to 0.2 MPa setting & Non-relieving & Flow direction: Right to left
(1NY) 0.02 to 0.2 MPa setting & Non-relieving & Upward handle
(1RY) 0.02 to 0.2 MPa setting & Flow direction: Right to left & Upward handle
(1NRY) 0.02 to 0.2 MPa setting & Non-relieving & Flow direction: Right to left & Upward handle
() None
(1) 0.02 to 0.2 MPa setting
(N) Non-relieving
(R) Flow direction: Right to left
(Y) Upward handle
(1N) 0.02 to 0.2 MPa setting & Non-relieving
(1R) 0.02 to 0.2 MPa setting & Flow direction: Right to left
(1Y) 0.02 to 0.2 MPa setting & Upward handle
(NR) Non-relieving & Flow direction: Right to left
(NY) Non-relieving & Upward handle
(RY) Flow direction: Right to left & Upward handle
(1NR) 0.02 to 0.2 MPa setting & Non-relieving & Flow direction: Right to left
(1NY) 0.02 to 0.2 MPa setting & Non-relieving & Upward handle
(1RY) 0.02 to 0.2 MPa setting & Flow direction: Right to left & Upward handle
(1NRY) 0.02 to 0.2 MPa setting & Non-relieving & Flow direction: Right to left & Upward handle
mm
NAME
Name
() Not available
() Not available
mm
SPECIAL
Special
() None
(X430) Low temperature
(X440) High temperature
(X425) High pressure
(X465A) NPN output
(X465B) PNP output
(X465C) 1 to 5V output
(X465D) 4 to 20 mA output
() None
(X430) Low temperature
(X440) High temperature
(X425) High pressure
(X465A) NPN output
(X465B) PNP output
(X465C) 1 to 5V output
(X465D) 4 to 20 mA output
mm
PGR
Pressure gauge of regulator
(A) Without pressure gauge
(E2) MPa single notation (0.2 MPa) - square embedded pressure gauge
(Z2) PSI single notation (0.2 MPa) - square embedded pressure gauge
(E4) MPa single notation (0.4 MPa) - square embedded pressure gauge
(Z4) PSI single notation (0.4 MPa) - square embedded pressure gauge
(G2) MPa single notation (0.2 MPa) - round pressure gauge
(P2) MPa-PSI single notation (0.2 MPa) - round pressure gauge
(G4) MPa single notation (0.4 MPa) - round pressure gauge
(P4) MPa-PSI single notation (0.4 MPa) - round pressure gauge
(A) Without pressure gauge
(E2) MPa single notation (0.2 MPa) - square embedded pressure gauge
(Z2) PSI single notation (0.2 MPa) - square embedded pressure gauge
(E4) MPa single notation (0.4 MPa) - square embedded pressure gauge
(Z4) PSI single notation (0.4 MPa) - square embedded pressure gauge
(G2) MPa single notation (0.2 MPa) - round pressure gauge
(P2) MPa-PSI single notation (0.2 MPa) - round pressure gauge
(G4) MPa single notation (0.4 MPa) - round pressure gauge
(P4) MPa-PSI single notation (0.4 MPa) - round pressure gauge
A
a
40.0
mm
C
c
26.5
mm
B
b
94.0
mm
D
d
57
mm
PE
pe
65
mm
PF
pf
29.5
mm
PG
pg
2.0
mm
BJ
bj
30.0
mm
BK
bk
34
mm
BL
bl
44.0
mm
BM
bm
5.4
mm
BN
bn
15.4
mm
BP
bp
55
mm
BQ
bq
2.3
mm
PS
ps
25.0
mm
PT
pt
28.5
mm
PU
pu
14.0
mm
PV
pv
6.0
mm
B250
0.0
mm
B251
0.0
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청