JMHZ2-12D
SMC Corporation
액추에이터
에어 척
JMHZ2 Parellel Style Air Gripper/Compact Type
Powered by
CAD모델 선택
{smc_jp/actuator/air_gripper/jmhz2/jmhz2_asmtab.prj},{NB=JMHZ2-12D(30_0)},{BORE=12},{ACTION=D},{FINGEROP=},{POS=30},{AUTOSWITCH=},{LEAD=},{NUMBER=},{OMSC=},{THREAD2=0},{MINPOS=24},{MAXPOS=30},{PPATH=assembly/jmhz2_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 4
HELP_VARIABLE
회사명
SMC Corporation
내용
JMHZ2 - Parellel Style Air Gripper/Compact Type
BOM
JMHZ2-12D
BORE
실린더 내경
12
12
ACTION
작동방식
(D) 복동형
(S) Single acting (Normally open)
(C) Single acting (Normally closed)
(D) 복동형
(S) Single acting (Normally open)
(C) Single acting (Normally closed)
FINGEROP
핑거옵션
(-) 기본형
(1) Side tapped mounting
(2) Through-holes in opening/closing direction
(-) 기본형
(1) Side tapped mounting
(2) Through-holes in opening/closing direction
POS
Finger Position
AUTOSWITCH
오토스위치
(-) Without autoswitch (Built-in magnet)
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B 무접점-범용형-그로메트-표시등:유-2선-횡취출
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV 무접점-범용형-그로메트-표시등:유-2선-종취출
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA 무접점-내수성향상품(2색표시)-그로메트-표시등:유-2선-횡취출
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV 무접점-내수성향상품(2색표시)-그로메트-표시등:유-2선-종취출
(-) Without autoswitch (Built-in magnet)
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B 무접점-범용형-그로메트-표시등:유-2선-횡취출
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV 무접점-범용형-그로메트-표시등:유-2선-종취출
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA 무접점-내수성향상품(2색표시)-그로메트-표시등:유-2선-횡취출
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV 무접점-내수성향상품(2색표시)-그로메트-표시등:유-2선-종취출
LEAD
리드선길이
N/A
N/A
NUMBER
오토스위치 추가기호
N/A
N/A
OMSC
Made to order
(-) None
(-X6900A) With positioning pins on the lateral mounting surface (Lateral mounting surface A)
(-X6900B) With positioning pins on the lateral mounting surface (Lateral mounting surface B)
(-X7460) Lateral auto switch mounting
(-) None
(-X6900A) With positioning pins on the lateral mounting surface (Lateral mounting surface A)
(-X6900B) With positioning pins on the lateral mounting surface (Lateral mounting surface B)
(-X7460) Lateral auto switch mounting
THREAD2
나사 on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청