JJ5SY3-10TC-02U-C6
SMC Corporation
방향제어기기
솔레노이드 밸브
파일럿식 4·5포트 솔레노이드
JSY3000 Compact 5 Port Solenoid Valve Plug-in Type
매니폴드 Ass'y
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/jsy3000_p/manifold_assembly/jj5sy3-10t-assy_asmtab.prj},{NB=JJ5SY3-10TC-02U-C6_0-5U_11_D},{TYPE=(10) Side ported},{CONNECTOR=TC},{VS=2},{PEENTRY=U},{SEBLOCK=},{ABSIZE=C6},{MOUNTING=},{VV=Valve SPEC=>},{PILOT=},{COIL=},{VOLTAGE=(5) 24 VDC},{SUPPRESSOR=U},{OVERRIDE=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{NO21=},{NO22=},{NO23=},{NO24=},{WIRING=D},{PPATH=../jj5sy3-10t-assy/assembly/jj5sy3-10t-assy_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
JJ5SY3-10T - Plug-in Connector Connecting Assembly:Spring Type Terminal Block Box/Terminal Block Box
BOM
JJ5SY3-10TC-02U-C6
TYPE
Type
(10) Side ported
CONNECTOR
Connector type
(TC) Spring type terminal block box
(T) Terminal block box
(TC) Spring type terminal block box
(T) Terminal block box
VS
Valve stations
PEENTRY
P, E port entry
(U) U side
(D) D side
(B) Both side
(U) U side
(D) D side
(B) Both side
SEBLOCK
SUP/EXH block assembly
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
ABSIZE
A/B port size
(C6) Dia 6 one-touch fitting
(C8) Dia 8 one-touch fitting
(C6) Dia 6 one-touch fitting
(C8) Dia 8 one-touch fitting
MOUNTING
Mounting and Option
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(D21) For 21 stations
(D22) For 22 stations
(D23) For 23 stations
(D24) For 24 stations
VV
Valve SPEC=>
PILOT
Pilot specification
(-) Internal pilot
(-) Internal pilot
COIL
Coil type
(-) Standard
(T) With power saving circuit (Continuous duty type)
(-) Standard
(T) With power saving circuit (Continuous duty type)
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light/surge voltage suppressor and common specification
(U) With light/surge voltage suppressor (Non-polar)
(Z) With light/surge voltage suppressor (Positive common)
(NZ) With light/surge voltage suppressor (Negative common)
(U) With light/surge voltage suppressor (Non-polar)
(Z) With light/surge voltage suppressor (Positive common)
(NZ) With light/surge voltage suppressor (Negative common)
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
NO1
Station 1
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port(N.C./N.C.)
(B) 4-position dual 3-port(N.O./N.O.)
(C) 4-position dual 3-port(N.C./N.O.)
(Y) Blanking plate/double wiring
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port(N.C./N.C.)
(B) 4-position dual 3-port(N.O./N.O.)
(C) 4-position dual 3-port(N.C./N.O.)
(Y) Blanking plate/double wiring
NO2
Station 2
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port(N.C./N.C.)
(B) 4-position dual 3-port(N.O./N.O.)
(C) 4-position dual 3-port(N.C./N.O.)
(Y) Blanking plate/double wiring
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port(N.C./N.C.)
(B) 4-position dual 3-port(N.O./N.O.)
(C) 4-position dual 3-port(N.C./N.O.)
(Y) Blanking plate/double wiring
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A
NO16
Station 16
N/A
N/A
NO17
Station 17
N/A
N/A
NO18
Station 18
N/A
N/A
NO19
Station 19
N/A
N/A
NO20
Station 20
N/A
N/A
NO21
Station 21
N/A
N/A
NO22
Station 22
N/A
N/A
NO23
Station 23
N/A
N/A
NO24
Station 24
N/A
N/A
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
COM
Comment
-
JUDGE
Judgement with number of solenoids
In allowable range
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청