Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
JJ5SY3-10F/P-M - Plug-in Connector Connecting Assembly:D-sub Connector、Flat Ribbon Cable Connector/Vacuum Unit ZK2 Combination
Bill of material
JJ5SY3-10F1-02U-C6-M
TYPE
Type
(10) Side ported
CONNECTOR
Connector type
ENTRY
Connector entry direction
VS
Valve stations
PEENTRY
P, E port entry
SEBLOCK
SUP/EXH block assembly
ABSIZE
A/B port size
MOUNTING
Mounting and option
VV
Valve SPEC=>
PILOT
Pilot specification
COIL
Coil type
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light/surge voltage suppressor and common specification
OVERRIDE
Manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
NO17
Station 17
NO18
Station 18
NO19
Station 19
NO20
Station 20
NO21
Station 21
NO22
Station 22
NO23
Station 23
NO24
Station 24
WIRING
Wiring specification
COM
Comment
-
JUDGE
Judgement with number of solenoids
In allowable range
ZZ
Ejector manifold SPEC=>
NUMBER
Staions
SYSTEM
System/Port
(A) Ejector system (Common PV:dia 8)
EXHAUST
Exhaust
WIRING2
Supply valve and release valve wiring
(S0) Centralized wiring
OPTIONB
With DIN rail mounting bracket
(-) Without option
OPTIOND
With common release pressure supply (PD) port
OPTIONL
Manifold individual supply specification
SS
SINGLE SPEC=>
BODY
Body/Exhaust type
NOZZIE
Nominal nozzle size
COMBINATION
Combination of supply valve and release valve
VOLTAGE2
Rated voltage
(5) 24 VDC
PRESSURE
Pressure switch for vacuum/Pressure sensor
CONNECTOR2
Supply valve/Release valve/Pressure switch for vacuum
VAPORT
Vacuum(V) port
OPTIONE
Vacuum break flow adjustment needle
OPTIONL2
Manifold individual supply specification
N/A
OPTIONP
Manifold common release pressure supply (PD) port
N/A
OPTIONW
With exhaust interference prevention valve
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model