JJ5SY3-10S3Q-02U-C6-M
SMC Corporation
방향제어기기
솔레노이드 밸브
파일럿식 4·5포트 솔레노이드
JSY3000 Compact 5 Port Solenoid Valve Plug-in Type
매니폴드 Ass'y
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/jsy3000_p/manifold_assembly/jj5sy3_10s3_ex120_m_asmtab.prj},{NB=JJ5SY3-10S3Q-02U-C6-M_0-5U_11_D_ZZK201A-A1S0_ZK2C07K5ACA-06},{TYPE=(10) Side ported},{VV=Valve SPEC=>},{VOLTAGE=(5) 24 VDC},{ZZ=Ejector manifold SPEC=>},{SYSTEM=(A) Ejector system (Common PV:dia 8)},{WIRING2=(S0) Centralized wiring},{SS=SINGLE SPEC=>},{VOLTAGE2=(5) 24 VDC},{SIUNIT=Q},{VS=2},{PEENTRY=U},{SEBLOCK=},{ABSIZE=C6},{MOUNTING=},{PILOT=},{COIL=},{SUPPRESSOR=U},{OVERRIDE=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{WIRING=D},{NUMBER=01},{EXHAUST=1},{OPTIOND=},{OPTIONL=},{BODY=C},{NOZZIE=07},{COMBINATION=K},{PRESSURE=A},{CONNECTOR=C},{VAPORT=06},{OPTIONE=},{OPTIONW=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
JJ5SY3-10S3-EX120-M - Plug-in Connector Connecting Assembly:Series EX120/Vacuum Unit ZK2 Combination
BOM
JJ5SY3-10S3Q-02U-C6-M
TYPE
Type
(10) Side ported
SIUNIT
SI unit
(Q) DeviceNet (Positive common NPN)
(R1) OMRON CompoBus/S (Positive common NPN)/16 outputs
(R2) OMRON CompoBus/S (Positive common NPN)/8 outputs
(V) CC-Link (Positive common NPN)
(ZB) CompoNet (Positive common NPN)
(ZBN) CompoNet (Negative common PNP)
(0) Without SI unit
(Q) DeviceNet (Positive common NPN)
(R1) OMRON CompoBus/S (Positive common NPN)/16 outputs
(R2) OMRON CompoBus/S (Positive common NPN)/8 outputs
(V) CC-Link (Positive common NPN)
(ZB) CompoNet (Positive common NPN)
(ZBN) CompoNet (Negative common PNP)
(0) Without SI unit
VS
Valve stations
PEENTRY
P, E port entry
(U) U side
(D) D side
(B) Both side
(U) U side
(D) D side
(B) Both side
SEBLOCK
SUP/EXH block assembly
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
ABSIZE
A/B port size
(C6) Dia 6 one-touch fitting
(C8) Dia 8 one-touch fitting
(C6) Dia 6 one-touch fitting
(C8) Dia 8 one-touch fitting
MOUNTING
Mounting and option
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
VV
Valve SPEC=>
PILOT
Pilot specification
(-) Internal pilot
(-) Internal pilot
COIL
Coil type
(-) Standard
(T) With power saving circuit (Continuous duty type)
(-) Standard
(T) With power saving circuit (Continuous duty type)
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light/surge voltage suppressor and common specification
(U) With light/surge voltage suppressor (Non-polar)
(Z) With light/surge voltage suppressor (Positive common)
(U) With light/surge voltage suppressor (Non-polar)
(Z) With light/surge voltage suppressor (Positive common)
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
NO1
Station 1
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port(N.C./N.C.)
(B) 4-position dual 3-port(N.O./N.O.)
(C) 4-position dual 3-port(N.C./N.O.)
(Y) Blanking plate/double wiring
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port(N.C./N.C.)
(B) 4-position dual 3-port(N.O./N.O.)
(C) 4-position dual 3-port(N.C./N.O.)
(Y) Blanking plate/double wiring
NO2
Station 2
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port(N.C./N.C.)
(B) 4-position dual 3-port(N.O./N.O.)
(C) 4-position dual 3-port(N.C./N.O.)
(Y) Blanking plate/double wiring
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) 4-position dual 3-port(N.C./N.C.)
(B) 4-position dual 3-port(N.O./N.O.)
(C) 4-position dual 3-port(N.C./N.O.)
(Y) Blanking plate/double wiring
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
COM
Comment
-
JUDGE
Judgement with number of solenoids
In allowable range
ZZ
Ejector manifold SPEC=>
NUMBER
Staions
(01) 1 Staion
(02) 2 Staions
(03) 3 Staions
(04) 4 Staions
(05) 5 Staions
(06) 6 Staions
(07) 7 Staions
(08) 8 Staions
(01) 1 Staion
(02) 2 Staions
(03) 3 Staions
(04) 4 Staions
(05) 5 Staions
(06) 6 Staions
(07) 7 Staions
(08) 8 Staions
SYSTEM
System/Port
(A) Ejector system (Common PV:dia 8)
EXHAUST
Exhaust
(1) Complex exhaust
(2) Individual exhaust
(1) Complex exhaust
(2) Individual exhaust
WIRING2
Supply valve and release valve wiring
(S0) Centralized wiring
OPTIOND
With common release pressure supply (PD) port
(-) Without option
(D) With common release pressure supply (PD) port
(-) Without option
(D) With common release pressure supply (PD) port
OPTIONL
Manifold individual supply specification
(-) Without option
(L) Manifold individual supply specification
(-) Without option
(L) Manifold individual supply specification
SS
SINGLE SPEC=>
BODY
Body/Exhaust type
(C) For manifold/Complex exhaust
(F) For manifold/Individual port exhaust
(H) For manifold/High-noise reduction silencer exhaust
(C) For manifold/Complex exhaust
(F) For manifold/Individual port exhaust
(H) For manifold/High-noise reduction silencer exhaust
NOZZIE
Nominal nozzle size
(07) ø0.7
(10) ø1.0
(12) ø1.2
(15) ø1.5
(07) ø0.7
(10) ø1.0
(12) ø1.2
(15) ø1.5
COMBINATION
Combination of supply valve and release valve
(K) Supply valve (N.C.) & Release valve (N.C.)
(J) Supply valve (N.C.) & Release valve (None)
(R) Supply valve (Self-holding release valve linked) & Release valve (N.C.)
(K) Supply valve (N.C.) & Release valve (N.C.)
(J) Supply valve (N.C.) & Release valve (None)
(R) Supply valve (Self-holding release valve linked) & Release valve (N.C.)
VOLTAGE2
Rated voltage
(5) 24 VDC
PRESSURE
Pressure switch for vacuum/Pressure sensor
(A) Pressure switch for vacuum (0 to -101kPa), NPN, With unit selection function
(B) Pressure switch for vacuum (0 to -101kPa), NPN, None (SI unit only)
(C) Pressure switch for vacuum (0 to -101kPa), PNP, With unit selection function
(D) Pressure switch for vacuum (0 to -101kPa), PNP, None (SI unit only)
(E) Pressure switch for vacuum (-100 to 100kPa), NPN, With unit selection function
(F) Pressure switch for vacuum (-100 to 100kPa), NPN, None (SI unit only)
(H) Pressure switch for vacuum (-100 to 100kPa), PNP, With unit selection function
(J) Pressure switch for vacuum (-100 to 100kPa), PNP, None (SI unit only)
(P) Pressure sensor (0 to -101kPa) - Analog output 1 to 5V
(T) Pressure sensor (-100 to 100kPa) - Analog output 1 to 5V
(N) Without pressure switch for vacuum/pressure sensor
(A) Pressure switch for vacuum (0 to -101kPa), NPN, With unit selection function
(B) Pressure switch for vacuum (0 to -101kPa), NPN, None (SI unit only)
(C) Pressure switch for vacuum (0 to -101kPa), PNP, With unit selection function
(D) Pressure switch for vacuum (0 to -101kPa), PNP, None (SI unit only)
(E) Pressure switch for vacuum (-100 to 100kPa), NPN, With unit selection function
(F) Pressure switch for vacuum (-100 to 100kPa), NPN, None (SI unit only)
(H) Pressure switch for vacuum (-100 to 100kPa), PNP, With unit selection function
(J) Pressure switch for vacuum (-100 to 100kPa), PNP, None (SI unit only)
(P) Pressure sensor (0 to -101kPa) - Analog output 1 to 5V
(T) Pressure sensor (-100 to 100kPa) - Analog output 1 to 5V
(N) Without pressure switch for vacuum/pressure sensor
CONNECTOR
Supply valve/Release valve/Pressure switch for vacuum
(C) Centralized wiring specification, For pressure switch for vacuum: 2 m, Pressure sensor assembly: 3 m
(C1) Centralized wiring specification, For pressure switch for vacuum: None, Pressure sensor assembly: None
(C) Centralized wiring specification, For pressure switch for vacuum: 2 m, Pressure sensor assembly: 3 m
(C1) Centralized wiring specification, For pressure switch for vacuum: None, Pressure sensor assembly: None
VAPORT
Vacuum(V) port
(06) ø6
(08) ø8
(06) ø6
(08) ø8
OPTIONE
Vacuum break flow adjustment needle
(-) Without option
(E) Screwdriver operation type long lock nut
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
(-) Without option
(E) Screwdriver operation type long lock nut
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
OPTIONW
With exhaust interference prevention valve
(-) Without option
(W) With exhaust interference prevention valve
(-) Without option
(W) With exhaust interference prevention valve
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청