카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
JJ5SY3-10S-EX250-M - Plug-in Connector Connecting Assembly:Series EX250/Vacuum Unit ZK2 Combination
BOM
JJ5SY3-10SQ-02U-C6-M
TYPE
Type
(10) Side ported
SIUNIT
SI unit
IBS
Input block stations
IBT
Input block type
VS
Valve stations
PEENTRY
P, E port entry,SUP/EXH block assembly
ABSIZE
A/B port size
MOUNTING
Mounting and Option
VV
Valve SPEC=>
PILOT
Pilot specification
COIL
Coil type
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light/surge voltage suppressor and common specification
OVERRIDE
Manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
NO17
Station 17
NO18
Station 18
NO19
Station 19
NO20
Station 20
NO21
Station 21
NO22
Station 22
NO23
Station 23
NO24
Station 24
WIRING
Wiring specification
COM
Comment
-
JUDGE
Judgement with number of solenoids
In allowable range
ZZ
Ejector manifold SPEC=>
NUMBER
Staions
SYSTEM
System/Port
(A) Ejector system (Common PV:dia 8)
EXHAUST
Exhaust
WIRING2
Supply valve and release valve wiring
(S0) Centralized wiring
OPTIOND
With common release pressure supply (PD) port
OPTIONL
Manifold individual supply specification
SS
SINGLE SPEC=>
BODY
Body/Exhaust type
NOZZIE
Nominal nozzle size
COMBINATION
Combination of supply valve and release valve
VOLTAGE2
(5) 24 VDC
PRESSURE
Pressure switch for vacuum/Pressure sensor
CONNECTOR
Supply valve/Release valve/Pressure switch for vacuum
VAPORT
Vacuum(V) port
OPTIONE
Vacuum break flow adjustment needle
OPTIONW
With exhaust interference prevention valve
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드