JJ5SY3-S51S0-08B-01
SMC Corporation
방향제어기기
솔레노이드 밸브
파일럿식 4·5포트 솔레노이드
JSY3000 Compact 5 Port Solenoid Valve Plug-in Type
매니폴드 베이스
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/jsy3000_p/manifold_base/jj5sy3_s51s_ex260_base_asmtab.prj},{NB=JJ5SY3-S51S0-08B-01},{SIUNIT=0},{WIRING=},{VS=08},{PENTRY=(B) Both sides},{ABSIZE=01},{THREAD=},{OPTION=},{PPATH=../jj5sy3_s51s_ex260/assembly/jj5sy3_s51s_ex260_base_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
JJ5SY3-S51S6-EX260-BASE - Plug-in/With SUS Plate/Bottom Ported Manifold Base/Series EX260
BOM
JJ5SY3-S51S0-08B-01
SIUNIT
SI unit
(0) Without SI unit
(QA) DeviceNet/Number of outputs 32/Communication connector M12(Positive common)
(QAN) DeviceNet/Number of outputs 32/Communication connector M12(Negative common)
(QB) DeviceNet/Number of outputs 16/Communication connector M12(Positive common)
(QBN) DeviceNet/Number of outputs 16/Communication connector M12(Negative common)
(NA) PROFIBUS DP/Number of outputs 32/Communication connector M12(Positive common)
(NAN) PROFIBUS DP/Number of outputs 32/Communication connector M12(Negative common)
(NB) PROFIBUS DP/Number of outputs 16/Communication connector M12(Positive common)
(NBN) PROFIBUS DP/Number of outputs 16/Communication connector M12(Negative common)
(NC) PROFIBUS DP/Number of outputs 32/Communication connector D-sub(Positive common)
(NCN) PROFIBUS DP/Number of outputs 32/Communication connector D-sub(Negative common)
(ND) PROFIBUS DP/Number of outputs 16/Communication connector D-sub(Positive common)
(NDN) PROFIBUS DP/Number of outputs 16/Communication connector D-sub(Negative common)
(VA) CC-Link/Number of outputs 32/Communication connector M12(Positive common)
(VAN) CC-Link/Number of outputs 32/Communication connector M12(Negative common)
(VB) CC-Link/Number of outputs 16/Communication connector M12(Positive common)
(VBN) CC-Link/Number of outputs 16/Communication connector M12(Negaitive common)
(DA) EtherCAT/Number of outputs 32/Communication connector M12(Positive common)
(DAN) EtherCAT/Number of outputs 32/Communication connector M12(Negative common)
(DB) EtherCAT/Number of outputs 16/Communication connector M12(Positive common)
(DBN) EtherCAT/Number of outputs 16/Communication connector M12(Negative common)
(FA) PROFINET/Number of outputs 32/Communication connector M12(Positive common)
(FAN) PROFINET/Number of outputs 32/Communication connector M12(Negative common)
(FB) PROFINET/Number of outputs 16/Communication connector M12(Positive common)
(FBN) PROFINET/Number of outputs 16/Communication connector M12(Negative common)
(EA) EtherNet/IP/Number of outputs 32/Communication connector M12(Posittive common)
(EAN) EtherNet/IP/Number of outputs 32/Communication connector M12(Negattive common)
(EB) EtherNet/IP/Number of outputs 16/Communication connector M12(Posittive common)
(EBN) EtherNet/IP/Number of outputs 16/Communication connector M12(Negative common)
(GAN) Ethernet POWERLINK/Number of outputs 32/Communication connector M12(Negative common)
(GBN) Ethernet POWERLINK/Number of outputs 16/Communication connector M12(Negative common)
(KAN) IO-Link/Number of outputs 32/Communication connector M12(Negative common)
(0) Without SI unit
(QA) DeviceNet/Number of outputs 32/Communication connector M12(Positive common)
(QAN) DeviceNet/Number of outputs 32/Communication connector M12(Negative common)
(QB) DeviceNet/Number of outputs 16/Communication connector M12(Positive common)
(QBN) DeviceNet/Number of outputs 16/Communication connector M12(Negative common)
(NA) PROFIBUS DP/Number of outputs 32/Communication connector M12(Positive common)
(NAN) PROFIBUS DP/Number of outputs 32/Communication connector M12(Negative common)
(NB) PROFIBUS DP/Number of outputs 16/Communication connector M12(Positive common)
(NBN) PROFIBUS DP/Number of outputs 16/Communication connector M12(Negative common)
(NC) PROFIBUS DP/Number of outputs 32/Communication connector D-sub(Positive common)
(NCN) PROFIBUS DP/Number of outputs 32/Communication connector D-sub(Negative common)
(ND) PROFIBUS DP/Number of outputs 16/Communication connector D-sub(Positive common)
(NDN) PROFIBUS DP/Number of outputs 16/Communication connector D-sub(Negative common)
(VA) CC-Link/Number of outputs 32/Communication connector M12(Positive common)
(VAN) CC-Link/Number of outputs 32/Communication connector M12(Negative common)
(VB) CC-Link/Number of outputs 16/Communication connector M12(Positive common)
(VBN) CC-Link/Number of outputs 16/Communication connector M12(Negaitive common)
(DA) EtherCAT/Number of outputs 32/Communication connector M12(Positive common)
(DAN) EtherCAT/Number of outputs 32/Communication connector M12(Negative common)
(DB) EtherCAT/Number of outputs 16/Communication connector M12(Positive common)
(DBN) EtherCAT/Number of outputs 16/Communication connector M12(Negative common)
(FA) PROFINET/Number of outputs 32/Communication connector M12(Positive common)
(FAN) PROFINET/Number of outputs 32/Communication connector M12(Negative common)
(FB) PROFINET/Number of outputs 16/Communication connector M12(Positive common)
(FBN) PROFINET/Number of outputs 16/Communication connector M12(Negative common)
(EA) EtherNet/IP/Number of outputs 32/Communication connector M12(Posittive common)
(EAN) EtherNet/IP/Number of outputs 32/Communication connector M12(Negattive common)
(EB) EtherNet/IP/Number of outputs 16/Communication connector M12(Posittive common)
(EBN) EtherNet/IP/Number of outputs 16/Communication connector M12(Negative common)
(GAN) Ethernet POWERLINK/Number of outputs 32/Communication connector M12(Negative common)
(GBN) Ethernet POWERLINK/Number of outputs 16/Communication connector M12(Negative common)
(KAN) IO-Link/Number of outputs 32/Communication connector M12(Negative common)
WIRING
Wiring type
(-) All double wiring
(S) All single wiring
(-) All double wiring
(S) All single wiring
VS
Valve stations
(8) 8 stations
(12) 12 stations
(16) 16 stations
(8) 8 stations
(12) 12 stations
(16) 16 stations
PENTRY
1(P), 5(EA)/3(EB) port entry
(B) 양측
ABSIZE
A/B port size
(01) 4(A)/2(B) port: 1/8;1(P)/3(EB),5(EA) port: 1/4
(C6) 4(A)/2(B) port: ø6; 1(P)/3(EB),5(EA) port: ø10
(C8) 4(A)/2(B) port: ø8; 1(P)/3(EB),5(EA) port: ø10
(N7) 4(A)/2(B) port: ø1/4"; 1(P)/3(EB),5(EA) port: ø3/8"
(01) 4(A)/2(B) port: 1/8;1(P)/3(EB),5(EA) port: 1/4
(C6) 4(A)/2(B) port: ø6; 1(P)/3(EB),5(EA) port: ø10
(C8) 4(A)/2(B) port: ø8; 1(P)/3(EB),5(EA) port: ø10
(N7) 4(A)/2(B) port: ø1/4"; 1(P)/3(EB),5(EA) port: ø3/8"
THREAD
나사 종류
(-) Rc
(F) G
(N) NPT
(-) Rc
(F) G
(N) NPT
OPTION
옵션
(-) 없음
(P) Trim plate
(-) 없음
(P) Trim plate
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청