ZK2C07K5ACA-06
SMC Corporation
방향제어기기
솔레노이드 밸브
파일럿식 4·5포트 솔레노이드
JSY3000 Compact 5 Port Solenoid Valve Plug-in Type
매니폴드 베이스
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/jsy3000_p/manifold_base/zk2_c_a_asmtab.prj},{NB=ZK2C07K5ACA-06_JSY},{BODY=C},{NOZZIE=07},{COMBINATION=K},{VOLTAGE=(5) 24 VDC},{PRESSURE=A},{CONNECTOR=C},{VAPORT=06},{OPTIONE=},{OPTIONL=},{OPTIONP=},{OPTIONW=},{PPATH=zk2_a/assembly/zk2_c_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
ZK2_A - Ejector
BOM
ZK2C07K5ACA-06
BODY
Body/Exhaust type
(C) For manifold/Complex exhaust
(F) For manifold/Individual port exhaust
(H) For manifold/High-noise reduction silencer exhaust
(C) For manifold/Complex exhaust
(F) For manifold/Individual port exhaust
(H) For manifold/High-noise reduction silencer exhaust
NOZZIE
Nominal nozzle size
(07) ø0.7
(10) ø1.0
(12) ø1.2
(15) ø1.5
(07) ø0.7
(10) ø1.0
(12) ø1.2
(15) ø1.5
COMBINATION
Combination of supply valve and release valve
(K) Supply valve (N.C.) & Release valve (N.C.)
(J) Supply valve (N.C.) & Release valve (None)
(R) Supply valve (Self-holding release valve linked) & Release valve (N.C.)
(K) Supply valve (N.C.) & Release valve (N.C.)
(J) Supply valve (N.C.) & Release valve (None)
(R) Supply valve (Self-holding release valve linked) & Release valve (N.C.)
VOLTAGE
Rated voltage
(5) 24 VDC
PRESSURE
Pressure switch for vacuum/Pressure sensor
(A) Pressure switch for vacuum (0 to -101kPa), NPN, With unit selection function
(B) Pressure switch for vacuum (0 to -101kPa), NPN, None (SI unit only)
(C) Pressure switch for vacuum (0 to -101kPa), PNP, With unit selection function
(D) Pressure switch for vacuum (0 to -101kPa), PNP, None (SI unit only)
(E) Pressure switch for vacuum (-100 to 100kPa), NPN, With unit selection function
(F) Pressure switch for vacuum (-100 to 100kPa), NPN, None (SI unit only)
(H) Pressure switch for vacuum (-100 to 100kPa), PNP, With unit selection function
(J) Pressure switch for vacuum (-100 to 100kPa), PNP, None (SI unit only)
(P) Pressure sensor (0 to -101kPa) - Analog output 1 to 5V
(T) Pressure sensor (-100 to 100kPa) - Analog output 1 to 5V
(N) Without pressure switch for vacuum/pressure sensor
(A) Pressure switch for vacuum (0 to -101kPa), NPN, With unit selection function
(B) Pressure switch for vacuum (0 to -101kPa), NPN, None (SI unit only)
(C) Pressure switch for vacuum (0 to -101kPa), PNP, With unit selection function
(D) Pressure switch for vacuum (0 to -101kPa), PNP, None (SI unit only)
(E) Pressure switch for vacuum (-100 to 100kPa), NPN, With unit selection function
(F) Pressure switch for vacuum (-100 to 100kPa), NPN, None (SI unit only)
(H) Pressure switch for vacuum (-100 to 100kPa), PNP, With unit selection function
(J) Pressure switch for vacuum (-100 to 100kPa), PNP, None (SI unit only)
(P) Pressure sensor (0 to -101kPa) - Analog output 1 to 5V
(T) Pressure sensor (-100 to 100kPa) - Analog output 1 to 5V
(N) Without pressure switch for vacuum/pressure sensor
CONNECTOR
Supply valve/Release valve/Pressure switch for vacuum
(C) Centralized wiring specification, For pressure switch for vacuum: 2 m, Pressure sensor assembly: 3 m
(C1) Centralized wiring specification, For pressure switch for vacuum: None, Pressure sensor assembly: None
(C) Centralized wiring specification, For pressure switch for vacuum: 2 m, Pressure sensor assembly: 3 m
(C1) Centralized wiring specification, For pressure switch for vacuum: None, Pressure sensor assembly: None
VAPORT
Vacuum(V) port
(06) ø6
(08) ø8
(06) ø6
(08) ø8
OPTIONE
Vacuum break flow adjustment needle
(-) Without option
(E) Screwdriver operation type long lock nut
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
(-) Without option
(E) Screwdriver operation type long lock nut
(J) Round lock nut type
(K) Screwdriver operation type
(JK) Round lock nut type/Screwdriver operation type
OPTIONL
Manifold individual supply specification
(-) Without option
(L) Manifold individual supply specification
(-) Without option
(L) Manifold individual supply specification
OPTIONP
Manifold common release pressure supply (PD) port
(-) Without option
(P) Manifold common release pressure supply (PD) port
(-) Without option
(P) Manifold common release pressure supply (PD) port
OPTIONW
With exhaust interference prevention valve
(-) Without option
(W) With exhaust interference prevention valve
(-) Without option
(W) With exhaust interference prevention valve
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청