JJ5SY5-40-02U-01+Valves assembly
SMC Corporation
방향제어기기
솔레노이드 밸브
파일럿식 4·5포트 솔레노이드
JSY5000Compact 5 Port Solenoid Valve Non Plug-in Type
Manifold Assembly
Powered by
CAD모델 선택
{smc_jp/directional_control_valves/solenoid_valve/pilot_operated_4_5_port/jsy5000_np/manifold_assembly/jj5sy5-40_41_assy_asmtab.prj},{NB=JJ5SY5-40-02U-01_40-5LZ_11},{COMMENT=Please order the valve and blanking plate separately.},{PMODEL=40},{PILOT1=},{VS=2},{LOCATION=U},{ABSIZE=01},{THREAD=},{MOUNTING=},{VV=Valve SPEC=>},{PILOT2=},{COIL=},{VOLTAGE=(5) 24 VDC},{ENTRY=L},{SUPPRESSOR=Z},{MANUAL=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{PPATH=../jj5sy5-40_41/assembly/jj5sy5-40_41_assy_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
JJ5SY5-40_41 - Assembly: Metal Base Side Ported/Bottom Ported
BOM
JJ5SY5-40-02U-01+Valves assembly
COMMENT
Comment
Please order the valve and blanking plate separately.
PMODEL
Model
(40) Side ported
(41) Bottom ported
(40) Side ported
(41) Bottom ported
PILOT1
pilot type
(-) Internal pilot
(R) External pilot (Made to order)
(-) Internal pilot
(R) External pilot (Made to order)
VS
Valve stations
LOCATION
P/E port location
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
ABSIZE
A,B port size
(01) 1/8
(02) 1/4
(C8) Fixed dia 8 one-touch fitting
(KC10) Replaceable dia 10 one-touch fitting
(KC12) Replaceable dia 12 one-touch fitting
(01) 1/8
(02) 1/4
(C8) Fixed dia 8 one-touch fitting
(KC10) Replaceable dia 10 one-touch fitting
(KC12) Replaceable dia 12 one-touch fitting
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(-) Rc
(F) G
(N) NPT
MOUNTING
Mounting
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
VV
Valve SPEC=>
PILOT2
Pilot type
(-) Internal pilot
(-) Internal pilot
COIL
Coil specification
(-) Standard
(T) With power saving circuit (Continuous duty type)
(-) Standard
(T) With power saving circuit (Continuous duty type)
VOLTAGE
Rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(L) L plug connector/With lead wire (300 mm)
(LO) L plug connector/Without connector
(M) M plug connector/With lead wire (300 mm)
(MO) M plug connector/Without connector
(WO) Without M8 connector cable
(W1) With M8 connector cable/Cable length 300 mm
(W2) With M8 connector cable/Cable length 500 mm
(W3) With M8 connector cable/Cable length 1000 mm
(W4) With M8 connector cable/Cable length 2000 mm
(W5) With M8 connector cable/Cable length 3000 mm
(W6) With M8 connector cable/Cable length 4000 mm
(W7) With M8 connector cable/Cable length 5000 mm
(WAO) Without M8(IEC60947-5-2) connector cable
(WA1) With M8(IEC60947-5-2) connector cable/Cable length 300 mm
(WA2) With M8(IEC60947-5-2) connector cable/Cable length 500 mm
(WA3) With M8(IEC60947-5-2) connector cable/Cable length 1000 mm
(WA4) With M8(IEC60947-5-2) connector cable/Cable length 2000 mm
(WA5) With M8(IEC60947-5-2) connector cable/Cable length 3000 mm
(WA6) With M8(IEC60947-5-2) connector cable/Cable length 4000 mm
(WA7) With M8(IEC60947-5-2) connector cable/Cable length 5000 mm
(D) DIN terminal/With connector
(DO) DIN terminal/Without connector
(Y) DIN(EN-175301-803C) terminal/With connector
(YO) DIN(EN-175301-803C) terminal/Without connector
(K1) With M12 connector cable/Cable length 300 mm
(K2) With M12 connector cable/Cable length 500 mm
(K3) With M12 connector cable/Cable length 1000 mm
(K5) With M12 connector cable/Cable length 3000 mm
(K7) With M12 connector cable/Cable length 5000 mm
(KO) Without M12 connector cable
(L) L plug connector/With lead wire (300 mm)
(LO) L plug connector/Without connector
(M) M plug connector/With lead wire (300 mm)
(MO) M plug connector/Without connector
(WO) Without M8 connector cable
(W1) With M8 connector cable/Cable length 300 mm
(W2) With M8 connector cable/Cable length 500 mm
(W3) With M8 connector cable/Cable length 1000 mm
(W4) With M8 connector cable/Cable length 2000 mm
(W5) With M8 connector cable/Cable length 3000 mm
(W6) With M8 connector cable/Cable length 4000 mm
(W7) With M8 connector cable/Cable length 5000 mm
(WAO) Without M8(IEC60947-5-2) connector cable
(WA1) With M8(IEC60947-5-2) connector cable/Cable length 300 mm
(WA2) With M8(IEC60947-5-2) connector cable/Cable length 500 mm
(WA3) With M8(IEC60947-5-2) connector cable/Cable length 1000 mm
(WA4) With M8(IEC60947-5-2) connector cable/Cable length 2000 mm
(WA5) With M8(IEC60947-5-2) connector cable/Cable length 3000 mm
(WA6) With M8(IEC60947-5-2) connector cable/Cable length 4000 mm
(WA7) With M8(IEC60947-5-2) connector cable/Cable length 5000 mm
(D) DIN terminal/With connector
(DO) DIN terminal/Without connector
(Y) DIN(EN-175301-803C) terminal/With connector
(YO) DIN(EN-175301-803C) terminal/Without connector
(K1) With M12 connector cable/Cable length 300 mm
(K2) With M12 connector cable/Cable length 500 mm
(K3) With M12 connector cable/Cable length 1000 mm
(K5) With M12 connector cable/Cable length 3000 mm
(K7) With M12 connector cable/Cable length 5000 mm
(KO) Without M12 connector cable
SUPPRESSOR
Light/surge voltage suppressor
(Z) With light/surge voltage suppressor (Non-polar type)
(Z) With light/surge voltage suppressor (Non-polar type)
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
NO1
Station 1
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) Dual 3-port valve (N.C./N.C.)
(B) Dual 3-port valve (N.O./N.O.)
(C) Dual 3-port valve (N.C./N.O.)
(0) Blanking plate
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) Dual 3-port valve (N.C./N.C.)
(B) Dual 3-port valve (N.O./N.O.)
(C) Dual 3-port valve (N.C./N.O.)
(0) Blanking plate
NO2
Station 2
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) Dual 3-port valve (N.C./N.C.)
(B) Dual 3-port valve (N.O./N.O.)
(C) Dual 3-port valve (N.C./N.O.)
(0) Blanking plate
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(A) Dual 3-port valve (N.C./N.C.)
(B) Dual 3-port valve (N.O./N.O.)
(C) Dual 3-port valve (N.C./N.O.)
(0) Blanking plate
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A
NO16
Station 16
N/A
N/A
NO17
Station 17
N/A
N/A
NO18
Station 18
N/A
N/A
NO19
Station 19
N/A
N/A
NO20
Station 20
N/A
N/A
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청