Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS0750-S - Plug-in Manifold Stacking Base Assembly:EX500 Gateway Decentralized System
Bill of material
SS0750-01C2C6SD0
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT1
Cylinder port size
PORT2
P/R port size
KIT
Kit type
SIUNIT
SI unit output polarity
OPTION1
Option:With back pressure check valve
OPTION2
Option:DIN rail mounting
OPTION3
Option:Special wiring specifications
WIRING
Wiring specification
OPTION4
Option:With name plate
OPTION5
Option:External pilot
OPTION6
Option:Built-in silencer
VV
Valve SPEC=>
FUNCTION
Function
VALTAGE
Voltage
(5) 24 VDC
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели