Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC Corporation
Description
SS5Y3-42SA - Base Mounted Manifold Assembly Bar Stock Type/EX510 Gateway-type Serial Transmission System
Bill of material
SS5Y3-42SA-04-01
SIUNIT
SI unit specifications
WIRING2
Wiring specification
(D) Double wiring
VS
Valve stations
SNUMBER
Maximum available number of solenoids
8
ABSIZE
A/B port size
THREAD
Thread type
CE
CE/UKCA-compliant
VV
Valve SPEC=>
PILOT
Pilot type
COIL
Coil specifications
VOLTAGE
Rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(LO) L-type plug connector, Without connector
SUPPRESSOR
Light/Surge voltage suppressor
MANUAL
Manual override
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
JUDGE
Judgement of solenoids number
In allowable range
WIRING
Wiring specification
COM
Comment
-
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели