Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
SMC (JP)
Beschreibung
SS5Y5-52 - Plug-in Metal Assembly: D-sub Connector/Flat Ribbon Cable Connector/PC Wiring
Stückliste
SS5Y5-52F1-02U+Valves assembly
COMMENT
Comment
Please order the valve and blanking plate separately.
PMODEL
Modell
CONNECTOR
Connector type
ENTRY
Connector entry direction
WIRING
Wiring specification
VS
Valve stations
LOCATION
P/E port location
THREAD
Gewindeausführung
MOUNTING
Mounting
VV
Valve SPEC=>
SEAL
Seal type
PILOT
Pilot specification
BVALVE
Back pressure check valve (Valve built-in type)
POPTION
Pilot valve option
COIL
Coil specification
VOLTAGE
Rated voltage
SUPPRESSOR
Light/surge voltage suppressor and common specification
OVERRIDE
Manual override
ABSIZE
A/B port size
THREAD2
Gewindeausführung
MOPTION
Option for mounting
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
L1
84.0 mm
L2
74.0 mm
L3
110.5 mm
L4
100.0 mm
L5
13.5 mm
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Keine Empfehlungen verfügbar.
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen