Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Société / Etablissement
SMC (JP)
Description
【Discontinued Product】: VV5Q41-L - Base Mounted Plug-in Unit: Lead Wire Cable Kit :This product has been discontinued.
Nomenclature
VV5Q41-01C6LD0
MANIFOLD
Manifold
(1) Plug-in unit
VS
Stations
PORT
Cylinder port
THREAD
Thread type
KIT
Kit type
L
LOCATION
Connector locations
CABLE
Cable (Length)
OPTION1
Option: Exhaust cleaner
OPTION2
Option: Direct exhaust with silencer box
OPTION3
Option: IP65 enclosure
CE
CE compliant
VV
Valve SPEC=>
SEAL
Seal
FUNCTION
Function
VOLTAGE
Coil voltage
SUPPRESSOR
Light/Surge voltage suppressor
OVERRIDE
Manual override
ENCLOSURE
Enclosure
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
L1
88.0 mm
L2
101.0 mm
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés