Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC Corporation
Description
【Discontinued Product】: VV5Q41-T - Base Mounted Plug-in Unit: Terminal Block Box Kit :This product has been discontinued.
Bill of material
VV5Q41-03C6T0
MANIFOLD
Manifold
(1) Plug-in unit
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port
THREAD
Thread type
KIT
Kit type
T
POSITION
Box mounting position
OPTION1
Option: Exhaust cleaner
OPTION2
Option: Special wiring specifications
OPTION3
Option: Direct exhaust with silencer box
OPTION4
Option: IP65 enclosure
CE
CE compliant
VV
Valve SPEC=>
SEAL
Seal
FUNCTION
Function
VOLTAGE
Coil voltage
SUPPRESSOR
Light/Surge voltage suppressor
OVERRIDE
Manual override
ENCLOSURE
Enclosure
NO1
Station 1
NO2
Station 2
NO3
Station 3
NO4
Station 4
NO5
Station 5
NO6
Station 6
NO7
Station 7
NO8
Station 8
NO9
Station 9
NO10
Station 10
NO11
Station 11
NO12
Station 12
NO13
Station 13
NO14
Station 14
NO15
Station 15
NO16
Station 16
NO17
Station 17
NO18
Station 18
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
L1
138.0 mm
L2
151.0 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели