Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
SMC Corporation
Description
ASP_UA_M5/U10 - Speed Controller With Pilot Check Valve/Vertical/Universal Type/Thread Type: M5, 10-32UNF
Bill of material
ASP-UA06E-U10
GUI
MODEL
Model
DD1
4 mm
DD2
mm
T
D1
mm
D2
9.3 mm
D3
mm
D4
9.6 mm
D5
9.4 mm
L1UL
52.3 mm
L1L
51.2 mm
L2
18.6 mm
L3
mm
L4
mm
L5
11.2 mm
L6
mm
L7
Width across flats
10 mm
H1
mm
H2
mm
H3
12.2 mm
H4
32.5 mm
M1
12.7 mm
M2
13.3 mm
CNSMASSEXACT
Mass
g