ZZKJ04-FAN-L8
SMC Corporation
진공용기기
진공이젝터
ZKJ Vacuum Manifold for Fieldbus System
매니폴드 Ass'y
Powered by
CAD모델 선택
{smc_jp/vacuum_equipment/vacuum_ejectors/zkj/manifold_assembly/zzkj_asmtab.prj},{NB=ZZKJ04-FAN-L8_07C6H-A5U-T1(4)},{STATION=04},{ESTATION=4},{SI=FAN},{UPORT=L8},{VV=SINGLE SPEC=>},{NOZZLE=07},{PORT=C6},{EXHAUST=H},{SEALING=},{COMBINATION=A},{PPATH=../zzkj/assembly/zzkj_asmsbl.prj},{OPTIONE=},{OPTIONM=},{OPTIONRY=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
ZZKJ - Vacuum Manifold for Fieldbus System/Vacuum manifold
BOM
ZZKJ04-FAN-L8
STATION
Manifold stations
(04) 4
(08) 8
(12) 12
(16) 16
(04) 4
(08) 8
(12) 12
(16) 16
ESTATION
Vacuum ejector stations
SI
SI Unit Specifications
(FAN) PROFINET
(KAN) IO-Link
(FAN) PROFINET
(KAN) IO-Link
UPORT
U-side end plate and supply (P) port
(L8) ø8 Elbow One-touch fittings
(LN9) ø5/16" Elbow One-touch fittings
(L8) ø8 Elbow One-touch fittings
(LN9) ø5/16" Elbow One-touch fittings
VV
밸브사양=>
NOZZLE
Nominal nozzle size
(07) ø0.7
(10) ø1.0
(12) ø1.2
(15) ø1.5
(07) ø0.7
(10) ø1.0
(12) ø1.2
(15) ø1.5
PORT
Vacuum (V) port, supply (P) port
(C6) Standard: Metric; Vacuum (V) port: ø6; Supply (P) port: Plug
(C8) Standard: Metric; Vacuum (V) port: ø8; Supply (P) port: Plug
(C6U) Standard: Metric; Vacuum (V) port: ø6; Supply (P) port: ø6
(C8U) Standard: Metric; Vacuum (V) port: ø8; Supply (P) port: ø6
(N7) Standard: Inch; Vacuum (V) port: ø1/4"; Supply (P) port: Plug
(N9) Standard: Inch; Vacuum (V) port: ø5/16"; Supply (P) port: Plug
(N7U) Standard: Inch; Vacuum (V) port: ø1/4"; Supply (P) port: ø1/4"
(N9U) Standard: Inch; Vacuum (V) port: ø5/16"; Supply (P) port: ø1/4"
(C6) Standard: Metric; Vacuum (V) port: ø6; Supply (P) port: Plug
(C8) Standard: Metric; Vacuum (V) port: ø8; Supply (P) port: Plug
(C6U) Standard: Metric; Vacuum (V) port: ø6; Supply (P) port: ø6
(C8U) Standard: Metric; Vacuum (V) port: ø8; Supply (P) port: ø6
(N7) Standard: Inch; Vacuum (V) port: ø1/4"; Supply (P) port: Plug
(N9) Standard: Inch; Vacuum (V) port: ø5/16"; Supply (P) port: Plug
(N7U) Standard: Inch; Vacuum (V) port: ø1/4"; Supply (P) port: ø1/4"
(N9U) Standard: Inch; Vacuum (V) port: ø5/16"; Supply (P) port: ø1/4"
EXHAUST
Exhaust (EXH) port
(H) High-noise reduction silencer exhaust
(P) Port exhaust
(H) High-noise reduction silencer exhaust
(P) Port exhaust
SEALING
Exhaust sealing valve
(-) None
(V) Exhaust sealing valve
(-) None
(V) Exhaust sealing valve
COMBINATION
Combination of supply valve and release valve
(A) Supply valve: N.C.; Release valve: N.C.
(E) Supply valve: N.O.; Release valve: N.C.
(A) Supply valve: N.C.; Release valve: N.C.
(E) Supply valve: N.O.; Release valve: N.C.
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light/surge voltage suppressor and
(U) With light: Yes; Surge voltage suppressor: Yes; Common specification: Non-polar
SENSOR
Pressure sensor
(T1) –100 to 100 [KPa]
OPTIONE
OptionE
(-) 옵션 없음
(E) Vacuum break flow adjusting needle screwdriver operation type long lock nut
(-) 옵션 없음
(E) Vacuum break flow adjusting needle screwdriver operation type long lock nut
OPTIONM
OptionM
(-) 옵션 없음
(M) Plug for individual supply (Blocking the air supply passage to the D side)
(-) 옵션 없음
(M) Plug for individual supply (Blocking the air supply passage to the D side)
OPTIONRY
OptionRY
(-) 옵션 없음
(R) With manual override for residual pressure release
(Y) Vacuum (V) port release to atmosphere type(Check valve: 1 pc.)
(-) 옵션 없음
(R) With manual override for residual pressure release
(Y) Vacuum (V) port release to atmosphere type(Check valve: 1 pc.)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청