25A-ZQ051UA-K15L-EA-00
SMC Corporation
진공용기기
진공이젝터
ZQ-A Space Saving Vacuum Unit
Powered by
CAD모델 선택
{smc_jp/vacuum_equipment/vacuum_ejectors/zq_a/25a_zq_a_asmtab.prj},{NB=25A-ZQ051UA-K15L-EA-00},{NOZZLE=05},{BODY=1U},{SVC=K1},{VOLTAGE=(5) 24 VDC},{ENTRY=L},{MANUAL=},{PRESSURE=EA},{UNIT=},{LEAD=},{CHECK=},{FITTINGV=(0) Without fittings(M5x0.8)},{OPTION=},{PPATH=25a_zq_a/assembly/25a_zq_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
25A-ZQ_A - Space Saving Vacuum/Ejector System/Without Energy Saving Function
BOM
25A-ZQ051UA-K15L-EA-00
NOZZLE
노즐 호칭지름
(05) ø0.5
(07) ø0.7
(10) ø1.0
(05) ø0.5
(07) ø0.7
(10) ø1.0
BODY
몸체 형식
(1U) For single unit
(3M) For manifold
(1U) For single unit
(3M) For manifold
SVC
전자밸브 조합
(K1) 공급밸브(Normal Closed) & 파괴밸브(Normal Closed)
(K2) Supply valve (Normally opened) & Release valve (Normally closed)
(J1) Supply valve (Normally closed)
(J2) Supply valve (Normally opened)
(Q1) Supply valve (Latching), Release valve (N.C.)
(Q2) Supply valve (Latching)
(K1) 공급밸브(Normal Closed) & 파괴밸브(Normal Closed)
(K2) Supply valve (Normally opened) & Release valve (Normally closed)
(J1) Supply valve (Normally closed)
(J2) Supply valve (Normally opened)
(Q1) Supply valve (Latching), Release valve (N.C.)
(Q2) Supply valve (Latching)
VOLTAGE
전자밸브 전격전압
(5) DC24V
ENTRY
리드선 취출방법
(L) L plug connector(Lead wire length 0.3m),With light/surge voltage suppressor
(LO) L plug connector(Without connector), With light/surge voltage suppressor
(L) L plug connector(Lead wire length 0.3m),With light/surge voltage suppressor
(LO) L plug connector(Without connector), With light/surge voltage suppressor
MANUAL
수동조작(매뉴얼)
(-) Non-locking push
(B) Slotted locking type
(-) Non-locking push
(B) Slotted locking type
PRESSURE
진공용 압력스위치, 석션사양
(EA) 0~-100kPa/NPN2 output
(EB) 0~-100kPa/PNP2 output
(EC) 0~-100kPa/NPN1 output+analog voltage output
(EE) 0~-100kPa/PNP1 output+analog voltage output
(FA) -100~100kPa/NPN2 output
(FB) -100~100kPa/PNP2 output
(FC) -100~100kPa/NPN1 output+analog voltage output
(FE) -100~100kPa/PNP1 output+analog voltage output
(F) Only suction filter
(EA) 0~-100kPa/NPN2 output
(EB) 0~-100kPa/PNP2 output
(EC) 0~-100kPa/NPN1 output+analog voltage output
(EE) 0~-100kPa/PNP1 output+analog voltage output
(FA) -100~100kPa/NPN2 output
(FB) -100~100kPa/PNP2 output
(FC) -100~100kPa/NPN1 output+analog voltage output
(FE) -100~100kPa/PNP1 output+analog voltage output
(F) Only suction filter
UNIT
Unit specifications
(-) Unit selection function
(M) SI단위 고정
(P) Unit selection function(Initial value psi)
(-) Unit selection function
(M) SI단위 고정
(P) Unit selection function(Initial value psi)
LEAD
Lead wire specifications
(-) Without lead wire with connector
(G) With lead wire with connector (2m)(Included)
(-) Without lead wire with connector
(G) With lead wire with connector (2m)(Included)
CHECK
Check Valve
N/A
N/A
FITTINGV
피팅 (V 포트)
(0) 피팅 없음(M5x0.8)
FITTINGP
피팅 (P 포트)
(0) 피팅 없음(M5x0.8)
OPTION
옵션
(-) Bracket assembly:Yes;Converter assembly for solenoid valve:No
(N) Bracket assembly:None;Converter assembly for solenoid valve:None
(-) Bracket assembly:Yes;Converter assembly for solenoid valve:No
(N) Bracket assembly:None;Converter assembly for solenoid valve:None
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청