ZXP7A21-ZP08UN-X1
SMC Corporation
진공용기기
Vacuum Gripper for Collaborative Robots
ZXP7 Vacuum Gripper For Collaborative Robots
Powered by
CAD모델 선택
{smc_jp/vacuum_equipment/vacuum_gripper_for_collaborative_robots/zxp7/zxp7_21_asmtab.prj},{NB=ZXP7A21-ZP08UN-X1(30_30_30_30_0_0_0_0__0)},{FLANGE=A},{CUP=ZP},{DIAMETER=08},{FORM=U},{MATERIAL=N},{ATTACHMENT=},{PAD1=0},{PAD2=0},{PAD3=0},{PAD4=0},{PAD5=},{COM1=The number of cups that can be attached is from 1 to 4 on this product number. When you order another cup separately, it is possible to attach the cups up to 5.},{POS1=30},{POS2=30},{POS3=30},{POS4=30},{COM2=The cup diameter and placement pitch can be selected a combination of cups that interfere each other on this system.Confirm with the generated data and use a combination that does not interfere. },{PPATH=../zxp7_21_x1/assembly/zxp7_21_asmsbl.prj},{THREAD=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
ZXP7_21_X1 - Vacuum Gripper
BOM
ZXP7A21-ZP08UN-X1
FLANGE
Cup flange shape
(A) With flange (42mmx42mm)
(N) Without flange
(A) With flange (42mmx42mm)
(N) Without flange
CUP
Cup series
(ZP) Basic
(ZP3P) Bellows type for film packaging workpieces
(-) Without cup
(ZP) Basic
(ZP3P) Bellows type for film packaging workpieces
(-) Without cup
DIAMETER
Cup diameter
(08) ø8
(10) ø10
(13) ø13
(16) ø16
(20) ø20
(25) ø25
(B25) ø25
(B30) ø30
(32) ø32
(08) ø8
(10) ø10
(13) ø13
(16) ø16
(20) ø20
(25) ø25
(B25) ø25
(B30) ø30
(32) ø32
FORM
Cup form
(U) 평형
(B) 벨로스형
(U) 평형
(B) 벨로스형
MATERIAL
Cup material
(N) NBR
(S) Silicone rubber (White)
(U) 우레탄 고무
(F) FKM
(N) NBR
(S) Silicone rubber (White)
(U) 우레탄 고무
(F) FKM
ATTACHMENT
Attachment
N/A
N/A
PAD1
No.1
on
off
on
off
PAD2
No.2
on
off
on
off
PAD3
No.3
on
off
on
off
PAD4
No.4
on
off
on
off
PAD5
No.5
N/A
N/A
COM1
코멘트
The number of cups that can be attached is from 1 to 4 on this product number. When you order another cup separately, it is possible to attach the cups up to 5.
POS1
Operating range No.1
POS2
Operating range No.2
POS3
Operating range No.3
POS4
Operating range No.4
COM2
코멘트
The cup diameter and placement pitch can be selected a combination of cups that interfere each other on this system.Confirm with the generated data and use a combination that does not interfere.
THREAD
나사 on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청