Catalog navigation
Выбор CAD модели
Доступные продукты: 16
HELP_VARIABLE
Company
Special Springs
Description
SF Ø 20 - Extra light load
Bill of material
SF20-060
CODE
-
DO
Hole diameter
20.0 mm
DI
Rod diameter
11.0 mm
LO
Free length
mm
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Введите значение для SX
Deflection of job
mm
cm
inch
ft
FX
Force
0.000 N
LX
Length at compression end
mm
S1
Recommended working deflection for long spring life
mm
F1
Force
255 N
S2
Recommended working deflection for medium spring life
mm
F2
Force
284 N
SN
Maximum operating deflection
mm
FN
Force
314 N
SB
Solid deflection
mm
BXH
Cross wire section
4,25 x 1,80 mm
DE1
Approx. spring outside diameter
19.6 mm
H
Cross wire section
1.800 mm