Catalog navigation
CAD模型选择
可提供的产品: 43
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® GA/GGA-W - Nozzles
Bill of material
1/4GGA-I14W
PN
Sales Part
IC
Inlet Connection Size
英寸
TT
Male/Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
ODN
Orifice Diam Nom (in)
MFP
Max Free Passage Dia (in)
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC15
Flow Rate Capacity (gallons per minute) at 15 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
SA5
Spray Angle at 5 psi
SA10
Spray Angle at 10 psi
120
SA80
Spray Angle at 80 psi
L
英寸
S1
英寸
S2
英寸
A
英寸
B
英寸
C
英寸
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型