카탈로그: Stern
생성됨: 06.03.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stern
SK - 63 / 45 x 60 - MS2 - 40
Stern
Hydraulic Cylinders ISO 6020-1 Serie SK
Single rod cylinder
Powered by
CAD모델 선택
{stern/cyl_iso_6020_1_sk/mono_stelo/6020_1_mono_03_asmtab.prj},{NB=SK - 63 / 45 x 60 - MS2 - 400453013/4in001000999999999999},{SIZE=63},{MM=45},{CORSA1=5000},{WFSTD=45},{B=70},{D=116},{DA=75},{NA=43.5},{K1=13},{KX=16},{VE=29},{CORSAMIN03=60},{LH=62},{S=32},{SC=16.0},{SE=16.0},{SB=18},{SSX=211},{ST=62},{TS=150},{US=180},{XSX=29.0},{YX=82},{PJX=117},{ZBX=234},{PESOC=1.0},{PESO03=22.1},{FNAME=Hydraulic Cylinders ISO 6020-1 Serie SK},{INFO=Info},{TIP=MS2},{TIPOX=03},{SER=SK},{CORSA=60.0},{CORSAX=0},{TDS=1},{TDT=1},{WF=45},{SA=3},{GUA=1},{MAT=},{FL=},{DIS=0},{FCEO=1},{EE=3/4in},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=2},{PSA2=2},{IND1=0},{IND2=0},{CON1=999},{CON2=999},{CAR1=999},{CAR2=999},{DRE=1},{ASX=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 20
HELP_VARIABLE
Company
Stern
Description
MS2 - Side foot
Bill of material
SK - 63 / 45 x 60 - MS2 - 40
LINA
SK - 63 / 45 x 60 - MS2 - 40
SER
Series
Type SK (160 bar)
Type SKM (210 bar)
Type SK (160 bar)
Type SKM (210 bar)
TIP
Type
MS2
SIZE
Bore Ø
63
63
mm
MM
Rod Ø
45
45
mm
CORSA
Stroke
mm
값 입력 CORSA
Stroke
mm
cm
inch
ft
확인
TDS
Cushioning
0A - Without cushioning
1A - Cap-end cushion only
2A - Head-end cushion only
3A - Front and rear cushioning
0A - Without cushioning
1A - Cap-end cushion only
2A - Head-end cushion only
3A - Front and rear cushioning
TDT
Rod threading
0R - Standard male rod threading
1R - Special - Light male rod threading
0R - Standard male rod threading
1R - Special - Light male rod threading
GUA
Seals
0J - Standard medium friction
1J - Low friction
2J - Low friction viton
3J - Medium heavy
4J - Medium heavy viton
5J - Chevron
6J - Chevron viton
0J - Standard medium friction
1J - Low friction
2J - Low friction viton
3J - Medium heavy
4J - Medium heavy viton
5J - Chevron
6J - Chevron viton
MAT
Rod material
0V - C45 Chrome plated
1V - Steel with Chrome-Niquel
2V - Stainless steel 1.4021 chromed
3V - C45 with ceramic bath
4V - C50 tempered and chromed
5V - 42 Cr Mo 4 chromed plated
6V - 1.4301 chromed plated
0V - C45 Chrome plated
1V - Steel with Chrome-Niquel
2V - Stainless steel 1.4021 chromed
3V - C45 with ceramic bath
4V - C50 tempered and chromed
5V - 42 Cr Mo 4 chromed plated
6V - 1.4301 chromed plated
FL
Fluid
0F - Mineral oil HH, HL, HLP, HM, HV
1F - Water glycol HFC
2F - Phosphate ester HFD-R
3F - Oil in water emulsion 95/5 HFA.
4F - Water in oil emulsion 60/40 HFB
0F - Mineral oil HH, HL, HLP, HM, HV
1F - Water glycol HFC
2F - Phosphate ester HFD-R
3F - Oil in water emulsion 95/5 HFA.
4F - Water in oil emulsion 60/40 HFB
DIS
Spacers
0
2
4
6
8
0
2
4
6
8
DISINFO
Spacers info
0D = Without spacer (Stroke from 0÷1000mm.)
PC1
Position of front connection
1
2
4
1
2
4
PC2
Position of rear connection
1
2
4
1
2
4
RF1
Position of front cushioning
0
0
RF2
Position of rear cushioning
0
0
PSA1
Position of front air bleed
2
4
2
4
PSA2
Position of rear air bleed
2
4
2
4
ASX
Rod accessory
No
AK - 6 Rod end spherical eyes
AK - 3 Rod flange
AK - 1 Rod clevis
No
AK - 6 Rod end spherical eyes
AK - 3 Rod flange
AK - 1 Rod clevis
ASCODE
Accessory code
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청