Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
StS Coupling GmbH
Description
SWK/CP - Safety Coupling with keyway connection
Bill of material
SWK/CP-30-N10-5Nm-1
SIZE
Size
TKN
Torque range
TKN1
Disengagement torque 1
Nm
TKN2
Disengagement torque 2
Nm
TKN3
Disengagement torque 3
Nm
TKN4
Disengagement torque 4
Nm
LP
Total length
mm
D
Outside diameter
mm
N
Keyway (DIN 6885)
D2
Bore diameter ØH7
mm
输入参数值: D2
Bore diameter ØH7
mm
cm
inch
ft
LS
Bearing seat Øh6
mm
LK
Pitch circle diameter
mm
B1
Basic dimension
mm
L1
Basic dimension
mm
AW
Disengagement travel
mm
G
Mounting thread
TA
Installation torque per screw
Nm
J
Mass moment of inertia
kg cm²
NMAX
max. speed
1/min
M
Mass
kg
MAT1
Material
Steel
CTN
Customs tariff number
84836020
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型