Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SDS-19 - Single Disk Type Coupling/Set Screw Type
Bill of material
SDS-19-3x3
PN
Product No.
SDS-19
SH
Shape
Cylinder
FM
Fastening Method
Set Screw
D
Outer Diameter
19.0
L
Length
14.5
L1
6.1
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2