10A-6VSD50B50-A1
TAIYO
Pneumatic cylinder
General-purpose pneumatic cylinders
General-purpose Pneumatic Cylinders
10A-6 Series
Powered by
CAD모델 선택
{taiyo/pneumatic_cylinder/general_purpose_pneu_cylinder/general_purpose_pneu_cylinder/10a_6_series/10a_6v_asmtab.prj},{NB=10A-6VSD50B50-A1(10)},{IDNR=},{X=1},{TYPE=10A-6V},{MT=SD},{CB=50},{CT=B},{S=50},{VT=1},{VOM=A},{VV=1},{MR=0},{SS=},{SQ=},{REA=},{BRACKET=},{B=},{H=10.00},{FLJ=3.200},{ANG=164.500},{ANGS=142.100},{PPATH=parts/10a_6_val_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 5
HELP_VARIABLE
Company
TAIYO
Description
10A-6V - Double acting single rod, VAL Set/SV Set
Bill of material
10A-6VSD50B50-A1
TYPE
Type
10A-6V
MT
Mounting type
SD type (Basic type)
LA type (Side lugs)
LB type (End angles)
FA type (Rod flange)
FB type (Cap flange)
CA type (Cap eye)
CC type (Cap eye)
CB type (Cap clevis with pin)
TC type (Intermediate trunnion)
SD type (Basic type)
LA type (Side lugs)
LB type (End angles)
FA type (Rod flange)
FB type (Cap flange)
CA type (Cap eye)
CC type (Cap eye)
CB type (Cap clevis with pin)
TC type (Intermediate trunnion)
CB
Cylinder bore
50
50
CT
Cushioning
With cushions on both ends
No cushion
With cushions on both ends
No cushion
S
Stroke
mm
값 입력 S
Stroke
mm
cm
inch
ft
확인
VT
Vavle type
DIN terminal type
Lead wire type
DIN terminal type
Lead wire type
VOM
Valve operating method
Energized extending type (return type)
Energized retracting type (return type)
Self-retaining type (detent type)
3-position closed center type
3-position exhaust center type
Energized extending type (return type)
Energized retracting type (return type)
Self-retaining type (detent type)
3-position closed center type
3-position exhaust center type
VV
Valve voltage
100 V AC 50/60Hz
200 V AC 50/60Hz
24 V DC
100 V AC 50/60Hz
200 V AC 50/60Hz
24 V DC
MR
Motion of the Rod
mm
값 입력 MR
Motion of the Rod
mm
cm
inch
ft
확인
SS
Sensor symbol
No switch
AX101CE
AX105CE
AX111CE
AX115CE
AX125CE
AX11ACE
AX11BCE
AX135CE
SR405
AX201CE-1
AX205CE-1
AX211CE-1
AX215CE-1
AX211CE-1
AX215CE-1
AX21BCE-1
AZ211CE-1
AZ215CE-1
AZ21BCE-1
No switch
AX101CE
AX105CE
AX111CE
AX115CE
AX125CE
AX11ACE
AX11BCE
AX135CE
SR405
AX201CE-1
AX205CE-1
AX211CE-1
AX215CE-1
AX211CE-1
AX215CE-1
AX21BCE-1
AZ211CE-1
AZ215CE-1
AZ21BCE-1
SQ
Sensor quantity
-
-
REA
Rod end attachment
No attachment
Rod eye with spherical bearing (S-end)
Rod eye (T-end)
Rod clevis (Y-end) with pin
Floating joint (F-end)
No attachment
Rod eye with spherical bearing (S-end)
Rod eye (T-end)
Rod clevis (Y-end) with pin
Floating joint (F-end)
BRACKET
Bracket
None
None
B
Boots
None
Nylon tarpaulin
Chloroprene
Conex
None
Nylon tarpaulin
Chloroprene
Conex
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청