Catalog navigation
CAD model selection
Selectable products: 129
HELP_VARIABLE
Company
TE Connectivity
Description
USB Connectors
Bill of material
2040002-1
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
GCT
Ground Component Type
GO
Grounding Options
USBT
USB Type
USBV
USB Version
SIZE
Size
CSY
Connector Style
ORIENTATION
Orientation
CS
Connector System
SEALABLE
Sealable
CCTT
Connector & Contact Terminates To
ILL
Integral Locking Latch
LED
PT
Product Type
NOP
Number of Ports
NP
Number of Positions
NML
Number of Mounting Legs
PGL
Panel Ground Location
SPF
Shell Plating Finish
OFFSETMM
Offset
mm
SPM
Shell Plating Material
CCR
Contact Current Rating (Max)
A
CMAPTM
Contact Mating Area Plating Thickness
µm
CMAPTIN
Contact Mating Area Plating Thickness
µin
CMAPM
Contact Mating Area Plating Material
CTT
Contact Termination Type
TMPCB
Termination Method to Printed Circuit Board
TM
Termination Method
ML
Mounting Location
LF
Locking Feature
PCBCS
PCB Connector Seating
PCBMRT
PCB Mount Retention Type
PMFT
Panel Mount Feature Type
CMT
Connector Mounting Type
LDC
Lock Device Color
LP
Locating Posts
CPMM
Centerline (Pitch)
mm
CPIN
Centerline (Pitch)
in
HC
Housing Color
HM
Housing Material
PCBTMM
PCB Thickness (Recommended)
mm
PCBTIN
PCB Thickness (Recommended)
in
TLMM
Tail Length
mm
TLIN
Tail Length
in
STC
Soldering Temperature (Max)
°C
STF
Soldering Temperature (Max)
°F
MC
Mating Cycles (Max)
OTRC
Operating Temperature Range
°C
OTRF
Operating Temperature Range
°F
HF
Halogen Free
PP
Pick and Place
PPC
Pick & Place Capable
CA
Circuit Application
ULFR
UL Flammability Rating
IS
Industry Standard
DP
Degree of Protection
MSL
Moisture Sensitivity Level
TI
Test Identification (TID)
PM
Packaging Method
PQ
Packaging Quantity
AM
Application Method
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models