Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2308272-2
Bill of material
1-2308272-2
PN
Part Number
1-2308272-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2308272-2
TEINTERNALDESCRIPTION
TE Internal Description
CABLE CLAMP2 (CASE RAW)
ACCESSORYTYPE
Accessory Type
Backshell Kit
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
PRODUCTTYPE
Product Type
BackshellCable Clamp
SLIDELATCH
Slide Latch
Without
GROMMETS
Grommets
Without
CLAMSHELLLENGTH
Clam Shell Length
Standard
BACKSHELLMATERIAL
Backshell Material
Zinc
CABLECLAMPTYPE
Cable Clamp Type
Single or Dual Cable Entry
CABLEEXITANGLE
Cable Exit Angle
180
CABLECLAMPMATERIAL
Cable Clamp Material
Zinc Alloy
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
None
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 90 C [ -40 - 194 F ]
COMPATIBLEWITHCONNECTORSHELLSIZE
Compatible With Connector Shell Size
1
SHIELDED
Shielded
Yes
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели