Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
7-2834006-3
Bill of material
7-2834006-3
PN
Part Number
7-2834006-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
7-2834006-3
TEINTERNALDESCRIPTION
TE Internal Description
3P MRPK CONN_RDBKWE
PRODUCTLINE
Product Line
Poke-In
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORSTYLE
Connector Style
Receptacle
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
CONNECTORTYPE
Connector Type
Connector Assembly
PRODUCTTYPE
Product Type
Connector
OPERATINGVOLTAGEVAC
Operating Voltage
400 VAC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
6 A
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
Tin-Lead over Nickel
CONTACTTERMINATIONAREAPLATINGFINISH
Contact Termination Area Plating Finish
Matte
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCHMM
Centerline Pitch
4 mm
HOUSINGCOLOR
Housing Color
Natural
HEIGHT
Height
4.48 mm [ .176 in ]
WIRESIZEAWG
Wire Size
18 - 22 AWG
ACCEPTSWIREINSULATIONDIAMETERRANGEMM
Accepts Wire Insulation Diameter Range
2.1 mm
SMTCOMPATIBLE
SMT Compatible
Yes
ULFILENUMBER
UL File Number
E28476
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
AGENCYSTANDARDNUMBER
AgencyStandard Number
UL 1977
AGENCYSTANDARD
AgencyStandard
UL
PACKAGINGMETHOD
Packaging Method
Tape & Reel
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model