2219560-3
TE Connectivity
Relays Contactors and Switches
Contactors_new
Powered by
CAD모델 선택
{teconnectivity/relays_contactors_and_switches/contactors_new/automotive_contactors.prj},{NB=2219560-3},{PN=2219560-3},{CONTACTSWITCHINGVOLTAGEMAXVDC=450},{RATEDCOILVOLTAGEVDC=12},{RATEDVOLTAGEVDC=450},{INSULATIONINITIALDIELECTRICBETWEENCONTACTSCOILVRMS=2920},{INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS=2920},{COILPOWERRATINGECONOMIZEDMINMW=2000},{SHA256=8z4tIy6gPzk96oYVCkRA4t0xZWbqvJ2YfXVAe8b7cug=},{INAME=22195602d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=ttp://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 8
HELP_VARIABLE
Company
TE Connectivity
Description
Automotive Contactors
Bill of material
2219560-3
PN
Part Number
2219560-3
2219560-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2219560-3
2219560-3
TEINTERNALDESCRIPTION
TE Internal Description
RELAY EVC135(26OHMS)
RELAY EVC135(26OHMS)
COILMAGNETICSYSTEM
Coil Magnetic System
Monostable, DC
COILRESISTANCEOHM
Coil Resistance
26
26
Ohm
CONTACTSWITCHINGVOLTAGEMAXVDC
Contact Switching Voltage Max
450
450
VDC
RATEDCOILVOLTAGEVDC
Rated Coil Voltage
12
12
VDC
COILSUPPRESS
Coil Suppress
None
None
RATEDVOLTAGEVDC
Rated Voltage
450
450
VDC
CONTACTLIMITINGBREAKINGCURRENTA
Contact Limiting Breaking Current
660
660
A
INSULATIONINITIALDIELECTRICBETWEENCONTACTSCOILVRMS
Insulation Initial Dielectric Between Contacts & Coil
2920
2920
Vrms
INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS
Insulation Initial Dielectric Between Open Contacts
2920
2920
Vrms
COILPOWERRATINGECONOMIZEDMINMW
Coil Power Rating Economized Min
2000
2000
mW
INSULATIONINITIALDIELECTRICBETWEENCOILCONTACTCLASSV
Insulation Initial Dielectric Between Coil & Contact Class
1000 - 1500
1000 - 1500
V
PRODUCTWEIGHT
Product Weight
180 g [ 6.4 oz ]
180 g [ 6.4 oz ]
CONTACTBASEMATERIAL
Contact Base Material
Cu
Cu
CONTACTCURRENTCLASSA
Contact Current Class
100 - 134
100 - 134
A
TERMINALTYPE
Terminal Type
None
None
CONTACTARRANGEMENT
Contact Arrangement
1 form X (NO, DM)
MOUNTINGTYPE
Mounting Type
Screw
Screw
PRODUCTHEIGHT
Product Height
58 mm [ 2.28 in ]
58 mm [ 2.28 in ]
PRODUCTLENGTH
Product Length
58 mm [ 2.28 in ]
58 mm [ 2.28 in ]
PRODUCTWIDTH
Product Width
53.8 mm [ 2.12 in ]
53.8 mm [ 2.12 in ]
HEIGHTCLASSMECHANICALMM
Height Class Mechanical
50 - 60
50 - 60
mm
ENVIRONMENTALCATEGORYOFPROTECTION
Environmental Category of Protection
Hermetically Sealed
Hermetically Sealed
ENVIRONMENTALAMBIENTTEMPERATUREMAX
Environmental Ambient Temperature
85 C [ 185 F ]
Max
ENVIRONMENTALAMBIENTTEMPERATURECLASSC
Environmental Ambient Temperature Class
-40 - 85
C
MOUNTINGBRACKETS
Mounting Brackets
Without
RELAYTYPE
Relay Type
EVC 135 Main Contactor
EVC 135 Main Contactor
CONTACTLIMITINGMAKINGCURRENTA
Contact Limiting Making Current
600
600
A
COILPOWERRATINGUNECONOMIZEDMW
Coil Power Rating Uneconomized
5500
5500
mW
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청