Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
TE Connectivity
Description
8-PORT UNM 1GBPS SWITCH, MV
Bill of material
1-2320402-2
NAME
Name
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
TEINTERNALDESCRIPTION
TE Internal Description
POESUPPORT
PoE Support
No
SWITCHMANAGEMENTTYPE
Switch Management Type
Unmanaged
ETHERNETSWITCHCONNECTORTYPE
Ethernet Switch Connector Type
M12-A8
BYPASSFUNCTION
Bypass Function
DUALPOWERINPUT
Dual Power Input
Yes
NUMBEROFPORTS
Number of Ports
8
ETHERNETSPEEDMBS
Ethernet Speed
1000BASE-TX Mbs
INPUTVOLTAGEVDC
Input Voltage
VDC
POEPOWERBUDGETPERPORTW
PoE Power Budget per Port
30 W
MOUNTINGTYPE
Mounting Type
Wall
ETHERNETSWITCHDIMENSIONSMM
Ethernet Switch Dimensions
125 (W) x 65 (D) x196 (H) mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 75 C [ -40 - 167 F ]
IPRATING
IP Rating
IP40
EN50155APPROVED
EN50155 Approved
Yes
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型