Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
AMPOWER TERMINAL 2 STUD HOLES
Bill of material
327289-4
PN
Part Number
327289-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
327289-4
TEINTERNALDESCRIPTION
TE Internal Description
TERM,AMPOWER 500MCM 12 UNPLTD
STUDSIZE
Stud Size
12, M12
BARRELTYPE
Barrel Type
Closed Barrel
SEALABLE
Sealable
No
INSULATED
Insulated
No
WIRECABLETYPE
WireCable Type
Copper
NUMBEROFHOLES
Number of Holes
2
TERMINALANGLE
Terminal Angle
Straight
PLATINGMATERIAL
Plating Material
Unplated
WEIGHTPERPIECEG
Weight per Piece
209.106 g
INSPECTIONSLOT
Inspection Slot
Yes
TERMINALSPLICETYPE
Terminal & Splice Type
Rectangular Tongue
TERMINALORIENTATION
Terminal Orientation
Straight
MILITARYPARTCLASS
Military Part Class
Class II
WIREINSULATIONSUPPORT
Wire Insulation Support
Without
WIRESIZEMM2
Wire Size
253 mm2
WIRESIZECMA
Wire Size
450000 - 550000 CMA
STUDDIAMETER
Stud Diameter
14.27 mm [ .562 in ]
TONGUETHICKNESS
Tongue Thickness
5.08 mm [ .2 in ]
OVERALLLENGTH
Overall Length
121.9 mm [ 4.7992 in ]
BARRELINSIDEDIAMETER
Barrel Inside Diameter
24.92 mm [ .981 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
HEAVYDUTY
Heavy Duty
No
GOVERNMENTQUALIFIED
Government Qualified
No
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
25
COMMENT
Comment
Electrodeposited Tin Plate per MIL-T-10727.