Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Tellurerota
Description
SF/NLX - Polyamide 6 solid wheels charged with glass fiber, stainless steel, fixed bracket type "NLX"
Bill of material
685682
COD
Code
D
Wheel diameter
mm
F
Wheel width
30 mm
H
Overall height
mm
AXB
Top plate outer dimensions
100x85 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
9 mm
LC
Load capacity
220 daN
W
Weight
kg
INFO
Technical description
Technical description
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型