Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Tellurerota
Description
SRFP/NL - "TR" polyurethane wheels, cast iron centre, swivel bolt hole bracket type "NL"
Bill of material
656434
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
G
Plate diameter
102 mm
C
Bolt hole diameter
20 mm
E
Offset
56 mm
LC
Load capacity
300 daN
TG
Threadguards
W
Weight
kg
INFO
Technical description
Catalogue