Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Tellurerota
Description
SRP/M FR - Injection polyurethane wheels, 55 shore D polyamide 6 centre, swivel top plate bracket type "M" with brake
Bill of material
606831
COD
Code
WT
Wheel hub type
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
mm
O
Swept radius
178 mm
LC
Load capacity
daN
TG
Threadguards
mm
W
Weight
kg
INFO
Technical description
Technical description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models