EK-712-O
Thermal Transfer Products
Hydraulic Oil Cooling
Industrial
Water Cooled
Shell & Tube
Powered by
CAD모델 선택
{thermaltransferproducts/hydraulic_oil_cooling/industrial/water_cooled/shell_and_tube/ek_series_asmtab.prj},{NB=EK-712-O},{MS=EK},{SCON=},{MSS=712},{NO=700},{BS=},{TP=O},{SC=},{CTM=},{TM=},{EBM=},{B=5.0},{E=3.52},{J=3.00},{L=1/4},{L1=0.25},{SNOM=8},{SL=25},{PPATH=ek_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 20
HELP_VARIABLE
Company
Thermal Transfer Products
Description
EK Finned Tube Bundle Shell & Tube Water to Oil Cooling High Effieciency - The ‘Green’ cooler – is the most efficient heat exchanger offered in the water cooled series.
Bill of material
EK-712-O
PN
Part No.
EK-712-O
EK-712-O
MS
Model Series
EK
SCON
Shell Side Connectons
NPT Oil Connections x NPT Water Connections
SAE O-Ring Oil Connections x NPT Water Connections
BSPP Oil Connections x BSPP Water Connections
SAE 4 Bolt Flange (Tapped SAE) Oil Connections x NPT Water Connections
SAE 4 Bolt Flange (Tapped Metric) Oil Connections x BSPP Water Connections
NPT Oil Connections x NPT Water Connections
SAE O-Ring Oil Connections x NPT Water Connections
BSPP Oil Connections x BSPP Water Connections
SAE 4 Bolt Flange (Tapped SAE) Oil Connections x NPT Water Connections
SAE 4 Bolt Flange (Tapped Metric) Oil Connections x BSPP Water Connections
TCON
Tube Side Connections
NPT
MSS
Model Size Selected
712
712
BS
Baffle Spacing
0
0
TP
Tubeside Passes
One Pass
Two Pass
Four Pass
One Pass
Two Pass
Four Pass
SC
Surge Cushion
None
Surge Cushion
None
Surge Cushion
CTM
Cooling Tube Material
Copper
Copper Nickel
Copper
Copper Nickel
TM
Tubesheet Material
Steel
Copper Nickel
Steel
Copper Nickel
EBM
End Bonnet Material
Cast Iron
Electroless Nickel Plate
Cast Iron
Electroless Nickel Plate
A
15.13
15.13
인치
B
5.0
5.0
인치
C
5.47
5.47
인치
D
2.59
2.59
인치
E
E Diameter
3.52
3.52
인치
F
7.00
7.00
인치
G
4.07
4.07
인치
H
14.39
14.39
인치
J
3.00
3.00
인치
K
K Slot
.44 x 1.00
.44 x 1.00
인치
L
1/4
1/4
인치
M
1 1/2" NPT
1 1/2" NPT
인치
N
1 1/4
1 1/4
인치
P
0.00
인치
R
0.00
인치
X
0.00
인치
Y
0.00
인치
Z
Z Flange Thread
N/A
SHORTDESC
Short Description
The EK Series is the highest efficiency water-cooled shell and tube heat exchanger offered by TTP that helps meet sustainable and environmental goals.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청