SSR20XV1SS(GK) BLOCK
THK
LM시스템
LM가이드
LM Guide GK product
SSR
Powered by
CAD모델 선택
{thk/linear_motion_systems/lm_guide/lm_guide_gk_product/ssr/ssr_xv_block_asmtab.prj},{NB=SSR20XV1SS(GK) BLOCK(1B)},{LEND=8700.00},{LPORM=67.00},{LPORX=1000.00},{M=28.00},{W=42.00},{LTR=66.50},{B=32.00},{C=5.00},{S=32.00},{H=0.00},{L1=46.60},{T=8.20},{T1=0.00},{K=22.00},{N=5.50},{E=12.00},{E0=5.20},{F0=2.80},{D0=3.00},{H3=6.00},{W1=20.00},{W2=11.00},{M1=15.50},{F=60.00},{D1=6.00},{D2=9.50},{HM=8.50},{MAXL=3000.00},{GA=20.00},{ND=2.000},{PD=220},{MN=SSR20XV},{INFO=InfoText},{INFO1=InfoText},{GN=B-M6F},{PPATH=../ssr_xv_block/ssr_xv_block_asmtpl.prj},{NOTE2=If you hope to avoid collision between LM block mounting hole and the mounting bolt, select \"Nominal diameter of the female screw\" with the above selection.},{QZ=},{SO=SS},{RADC=},{ACCG=},{MAT=},{GPJ=B},{TH=1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 5
HELP_VARIABLE
회사명
THK
내용
SSR-XV (GK)
BOM
SSR20XV1SS(GK) BLOCK
MN
호칭형번
SSR20XV
SSR20XV
SO
방진대책 (LaCS 포함)
SS- With end seals, side seals
Without Seals
UU - 엔드씰 장착 (양측)
DD- With double seals, side seals
ZZ- With end seals, side seals and scrapers
KK- With bouble seals, side seals and scrapers
SSHH- With end seals, side seals and LaCS
DDHH- With double seals, side seals and LaCS
ZZHH- With end seals, side seals, scrapers and LaCS
KKHH- With double seals, side seals and scrapers and LaCS
SS- With end seals, side seals
Without Seals
UU - 엔드씰 장착 (양측)
DD- With double seals, side seals
ZZ- With end seals, side seals and scrapers
KK- With bouble seals, side seals and scrapers
SSHH- With end seals, side seals and LaCS
DDHH- With double seals, side seals and LaCS
ZZHH- With end seals, side seals, scrapers and LaCS
KKHH- With double seals, side seals and scrapers and LaCS
RADC
Radial Clearance
No Symbol : Normal
C1 : Light preload
No Symbol : Normal
C1 : Light preload
ACCG
Accuracy Grades
No Symbol : Normal grade
H : High-accuracy grade
No Symbol : Normal grade
H : High-accuracy grade
MAT
Material
No symobl : standard
M : Stainless steel
No symobl : standard
M : Stainless steel
GPJ
그리스 니플·배관이음매 사용
B-M6F
B-M6F
TH
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
Minor diameter of thread
Nominal (Major) diameter of thread
Minor diameter of thread
Nominal (Major) diameter of thread
NOTE2
About Shape of Mounting hole (Note 2
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청