目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
0056FCNA21A-P
Toshiba
Low Voltage General Purpose
CT - 'Value Driven'
Footed Rolled Steel
Powered by
CAD模型選擇
{toshiba/low_voltage_gp/ct/tefc_foot_rs/epact_rs.prj},{NB=0056FCNA21A-P-F1-Bottom},{HP=5},{FQ=60},{RP=6},{EC=TEFC (IP44)},{PC=Steel Frame},{VG=A},{ET=Epact Efficiency},{MT=Footed},{SF=Purchased},{MP=F1},{LO=Bottom},{MD=Select for Motor Data}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
Toshiba
Description
TEFC
Bill of material
0056FCNA21A-P
MN
Model Number
0056FCNA21A-P
0056FCNA21A-P
HP
Horse Power
5
5
FS
Frame Size
215T
215T
FQ
Frequency
60
Hz
RP
Speed (RPM)
1200
1800
3600
1200
1800
3600
FT
Fan Type
6 Pole (BI)
6 Pole (BI)
EC
Enclosure
TEFC (IP44)
PC
Product Family
Steel Frame
VG
Voltage
230/460
575
230/460
575
ET
Efficiency Type
Epact Efficiency
MT
Mounting
Footed
SH
Shaft
T Shaft
SF
Suffix
Purchased
MP
Mounting Positions
F1
F2
F1
F2
LO
Conduit Hole Position
Bottom
Right
Top
Left
Bottom
Right
Top
Left
MD
Motor Data
Select for Motor Data
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求