Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0011-01 - Geometry
Bill of material
MDSL0011-01
MN
Model Number
MDSL0011-01
MP
Mounting Positions
LO
Conduit Hole Position
AA
28.2 mm
AB
174.63 mm
AC
139 mm
AF
58 mm
C
336.3 mm
ES
36 mm
NW
N-W
57.15 mm
M
127.8 mm
P
201.68 mm
R
19.5 mm
S
4.812 mm
U
22.225 mm
V
50.8 mm
XL
134.2296 mm
XN
115 mm