Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0041-08 - Geometry
Bill of material
MDSL0041-08
MN
Model Number
MDSL0041-08
MP
Mounting Positions
LO
Conduit Hole Position
A
486 mm
AA
3.00 Inch
AB
538.7386 mm
AC
395 mm
AE
253.9 mm
AF
200 mm
B
449 mm
BA
168.275 mm
C
1070.05 mm
D
253.9 mm
G
25 mm
J
100 mm
K
150 mm
H
20.54 mm
E
203.2 mm
ES
142.875 mm
F2
2F
349.25 mm
NW
N-W
184.15 mm
M
338.5 mm
O
508.9 mm
P
504 mm
R
62.23 mm
S
19.05 mm
T
71 mm
U
73.025 mm
V
177.8 mm
XL
385.7061 mm
XN
310 mm