Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0055-09 444TSC - Glen Cline Motors
Bill of material
MDSL0055-09-444TSC
MN
Model Number
MDSL0055-09-444TSC
MP
Mounting Positions
LO
Conduit Hole Position
A
560 mm
AA
3.00 Дюйм
AB
547.0193 mm
AC
417 mm
AE
359.2 mm
AF
220 mm
AJ
355.6 mm
AK
457 mm
AH
114.15 mm
B
440 mm
BA
190.5 mm
BB
6.35 mm
BC
6.35 mm
BD
510 mm
BF
5-8" - 11 UNC Дюйм
BV
381.15 mm
C
862.45 mm
D
279.2 mm
E
228.6 mm
ES
ES Min
76.2 mm
F
220 mm
G
22.4 mm
H
20.6375 mm
J
110 mm
K
120 mm
NW
N-W
120.65 mm
O
569.2 mm
P
560 mm
T
90 mm
V
114.3 mm
U
60.325 mm
R
51.333 mm
S
15.925 mm
XL
398.5311 mm
XN
290 mm