카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
ADQ2A50-125D
TPC Global
Actuator
AQ2
Powered by
CAD모델 선택
{tpc_global/actuator/aq2/adq2_long_stroke_asmtab.prj},{NB=ADQ2A50-125D1D(00)},{IDNR=},{BS=50},{TYPE=Basic Type},{AT=A},{STROKE=125},{STROKE1=1},{ACTION=Double acting},{BO=},{SERIES=},{SWITCH=D},{NUMBER=},{T=},{POS=0},{POSA=0.0},{STROKECON=125,150,175,200,250,300},{CC=23.500},{HH=11.000},{STROKECON1=[125:300]},{PPATH=aq2/aqd2_asmtpl.prj},{A=73.5},{B=55.5},{C=15},{D=20},{E=64},{F=14.0},{H=M10x1.5},{I=87},{J=7.0},{K=17.0},{L=18},{M=50.0},{N=6.6},{O=M8x1.25},{DE=8.0},{P=0.000},{Q=14.0},{W=71.0},{Z=22},{L1=33.5},{MC=26.0},{X=28.5},{HY=11}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 6
HELP_VARIABLE
Company
TPC Global
Description
ADQ2 - Compact cylinder/Double acting-single rod/Long Stroke series
Bill of material
ADQ2A50-125D
IDNR
Ident number
BS
Bore Size
50
50
mm
TYPE
Type
Basic Type
AT
Attaching type
Both ends tapped
Double Clevis Type
Rod Side Flange Type
Head Side Flange Type
Axial Foot Type
Both ends tapped
Double Clevis Type
Rod Side Flange Type
Head Side Flange Type
Axial Foot Type
STROKE
Standard stroke
125
150
175
200
250
300
125
150
175
200
250
300
mm
ACTION
Action
Double acting
BO
Body option
Standard (Female)
Rod End Male Thread
Standard (Female) - Rubber Cushion
Rod End Male Thread - Rubber Cushion
Rod End Male Thread - Single Knuckle Joint
Rod End Male Thread - Double Knuckle Joint
Rod End Male Thread - Rubber Cushion - Single Knuckle Join
Rod End Male Thread - Rubber Cushion - Double Knuckle Joint
Standard (Female)
Rod End Male Thread
Standard (Female) - Rubber Cushion
Rod End Male Thread - Rubber Cushion
Rod End Male Thread - Single Knuckle Joint
Rod End Male Thread - Double Knuckle Joint
Rod End Male Thread - Rubber Cushion - Single Knuckle Join
Rod End Male Thread - Rubber Cushion - Double Knuckle Joint
SERIES
Series
Standard
Copper free
Standard
Copper free
SWITCH
Auto switch
With auto switch (built-in magnet)
Basic type
With auto switch (built-in magnet)
Basic type
NUMBER
None
None
T
Type of auto switch
Without auto switch
W8H
W9H
W8V
W9V
D-A73K
W9HN
W9VN
W2P(L)
Without auto switch
W8H
W9H
W8V
W9V
D-A73K
W9HN
W9VN
W2P(L)
POS
Working stroke
mm
값 입력 POS
Working stroke
mm
cm
inch
ft
확인
POSA
Rod end nut position
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
AX - Air Cylinder (Stainless Tube) Standard Type / Double Acting : Single R...
TPC Global
01.11.2018
ADQ2 - Compact cylinder Built-in Magnet / Double Acting : Single Rod
TPC Global
24.05.2020
PC3 - T-Bracket
TPC Global
15.02.2020
W8V - Automatic Reed / Rail Mounted / Vertical Type
TPC Global
15.02.2020
W5 - Auto switch / Reed switch
TPC Global
12.12.2022
W6 - Auto switch/ Reed switch/ Intense-Magnetism-Resistant Type
TPC Global
12.12.2022
W9H - Automatic Reed / Rail Mounted / Horizontal Type
TPC Global
15.02.2020
WB1 - Auto switch/ Reed switch/ Intense-Magnetism-Resistant Type
TPC Global
15.02.2020
W1 - Reed Switch / Rail Mounted Type
TPC Global
15.02.2020
SPS-206 - General Purpose Pressure Switch / Operating Pressure Range -0.05~...
TPC Global
15.02.2020
W10V - Automatic Reed / Rail Mounted / Vertical Type
TPC Global
15.02.2020
AQ3 - Compact Cylinder: ISO 21287
TPC Global
02.03.2023
NDC - Small Direct Mount Cylinder
TPC Global
12.12.2022
SN200-02 - Standard Type/Rc(PT)1/4 Port
TPC Global
15.02.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청