카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
CR-ADQ2B32-5D
TPC Global
Clean Cylinder
CR-AQ2
Powered by
CAD모델 선택
{tpc_global/clean_cylinder/cr_aq2/cr_adq2b_asmtab.prj},{NB=CR-ADQ2B325100},{IDNR=},{BS=32},{TYPE=Basic Type},{BO=},{STROKE=5},{STROKE1=1},{ACTION=Double acting},{SWITCH=},{NUMBER=},{T=},{POS=0},{POSA=0.0},{STROKECON=5,10,15,20,25,30,35,40,45,50,75,100},{C1=20.500},{H1=8.000},{STROKECON1=[5:100]},{PPATH=cr_adq2b/cr_adq2b_asmtpl.prj},{L=7.0},{N=5.5},{D=16},{H=M8x1.25},{C=13},{RA=0.000},{MM=0},{T12=0.0},{O=9},{OA=0.0},{OB=0},{E=45},{M=34.0},{TT=0},{K=14},{I=60},{J=4.5},{T1=7.0},{T2=7.0},{W=49.5},{Z=13.5}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 10
HELP_VARIABLE
Company
TPC Global
Description
CR-ADQ2B - Compact Cylinder (Relief Port Type) / Built-in Magnet / Double Acting : Single Rod
Bill of material
CR-ADQ2B32-5D
IDNR
Ident number
BS
Bore Size
32
32
mm
TYPE
Type
Basic Type
BO
Body option
Standard (Female)
Rubber Cushion
Rod End Male Thread
Standard (Female)
Rubber Cushion
Rod End Male Thread
STROKE
Standard stroke
5
10
15
20
25
30
35
40
45
50
75
100
5
10
15
20
25
30
35
40
45
50
75
100
mm
STROKE1
Standard stroke
standard
variable
standard
variable
ACTION
Action
Double acting
SWITCH
Auto Switch
Basic type
With auto switch (built-in magnet)
Basic type
With auto switch (built-in magnet)
NUMBER
Number
None
None
T
Type of auto switch
Without auto switch
Without auto switch
POS
Working stroke
mm
값 입력 POS
Working stroke
mm
cm
inch
ft
확인
POSA
Rod end nut position
0.0
0.0
mm
C1
Dimensions
20.500
20.500
mm
H1
Dimensions
8.000
8.000
mm
AA
Dimensions
40.0
40.0
mm
AB
Dimensions
33.0
33.0
mm
L
Dimensions
7.0
7.0
mm
N
Dimensions
5.5
5.5
mm
D
Dimensions
16
16
mm
RA
Dimensions
0.000
0.000
mm
Q
Dimensions
22
22
mm
B
Dimensions
5.500
5.500
mm
MM
Threads
0
0
T12
Dimensions
0.0
0.0
mm
O
Hole
9
9
OA
Dimensions
0.0
0.0
mm
OB
Threads
0
0
E
Dimensions
45
45
mm
M
Dimensions
34.0
34.0
mm
TT
Dimensions
0
0
mm
K
Dimensions
14
14
mm
I
Dimensions
60
60
mm
J
Dimensions
4.5
4.5
mm
P
Threads
M5x0.8
M5x0.8
T1
Dimensions
7.0
7.0
mm
T2
Dimensions
7.0
7.0
mm
W
Dimensions
49.5
49.5
mm
Z
Dimensions
13.5
13.5
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ADQW - Compact Cylinder Built-in Magnet / Double Acting : Double Rod
TPC Global
04.11.2018
ADQ2 - Compact cylinder Built-in Magnet / Double Acting : Single Rod
TPC Global
24.05.2020
ADQ2(T) - Compact Cylinder Built in Magnet / Single acting : Spring Extend
TPC Global
24.05.2020
CR-NGQ - New Guide Compact Cylinder/ (Relief Port Type)
TPC Global
15.02.2020
ASLT - Slide Cylinder
TPC Global
04.11.2018
NFW2 - Wide Type
TPC Global
04.11.2018
NFH2 - Horizontal Type
TPC Global
04.11.2018
NFHL2 - Long Stroke
TPC Global
04.11.2018
CR-TGQL - Compact Guide Cylinder/ (Relief Port Type) / Ball Bearing Type
TPC Global
15.02.2020
CV-ADQ2B - Compact Cylinder (Vacuum Suction Type) / Built-in Magnet / Doubl...
TPC Global
15.02.2020
ACQ ASQ ATQ - Compact Cylinder
AirTAC
21.07.2022
SDA SSA STA - Compact Cylinder
AirTAC
21.07.2022
TJ - Floating Joint Standard Type
TPC Global
15.02.2020
ADQ2 - Compact cylinder/Double acting-single rod/Long Stroke series
TPC Global
24.05.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청