카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
CR-TGQL - 25 - 20
TPC Global
Clean Cylinder
CR-AG
Powered by
CAD모델 선택
{tpc_global/clean_cylinder/cr_tgq/cr_tgq_asmtab.prj},{NB=CR-TGQL25-20-(0)},{IDNR=},{PORT=Rc (PT)},{BEARING=Ball Bush},{BS=25},{STROKE=20},{OPTION=Standard},{STROKECON=20, 30, 40, 50, 75, 100},{SWITCH=},{NUMBER=},{POS=0},{VERS=1},{A=42},{B=95},{C=21.0},{CA=20.5},{CB=21.0},{D=12},{DA=13},{DB=68},{E=10},{EA=20},{F=18},{FB=35},{FC=5.5},{FD=9.5},{FL=14.5},{FH=30},{FM=M6 x1.0},{FLL=15},{GA=30},{GB=82},{GC=34},{GD=M5},{GM=M6 x 1.0},{GL=15},{LA=37.5},{LB=67.5},{P=Rc 1/8},{PA=11.5},{PB=9.5},{QA=26},{QB=78},{QM=M6 x 1.0},{R=93},{S=38},{TM=M6 x 1.0},{TL=12},{TD=7},{TLL=8.0},{UU=34},{UA=4},{UB=4.5},{UC=3},{UD=6},{T=0},{TA=0},{TB=0},{I=0},{SA=0},{SB=0},{PPATH=cr_tgq_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 8
HELP_VARIABLE
Company
TPC Global
Description
CR-TGQL - Compact Guide Cylinder/ (Relief Port Type) / Ball Bearing Type
Bill of material
CR-TGQL - 25 - 20
PORT
Port
Rc (PT)
BEARING
Type of Bearing
Ball Bush
BS
Bore size
25
25
STROKE
Cylinder Stroke
20
30
40
50
75
100
20
30
40
50
75
100
mm
OPTION
Option
Standard
SWITCH
Type of Auto - switch
Without Auto-Switch
W13
W1H
Without Auto-Switch
W13
W1H
NUMBER
Auto Switch
None
None
POS
Position
A
Dimensions
42
42
mm
B
Dimensions
95
95
mm
C
Dimensions
21.0
21.0
mm
CA
Dimensions
20.5
20.5
mm
CB
Dimensions
21.0
21.0
mm
D
Dimensions
12
12
mm
DA
Dimensions
13
13
mm
DB
Dimensions
68
68
mm
E
Dimensions
10
10
mm
EA
Dimensions
20
20
mm
EB
Dimensions
13.500
13.500
mm
F
Dimensions
18
18
mm
FA
Dimensions
24.000
24.000
mm
FB
Dimensions
35
35
mm
FC
Dimensions
5.5
5.5
mm
FD
Dimensions
9.5
9.5
mm
FL
Dimensions
14.5
14.5
mm
FH
Dimensions
30
30
mm
FM
Threads
M6 x1.0
M6 x1.0
FLL
Dimensions
15
15
mm
GA
Dimensions
30
30
mm
GB
Dimensions
82
82
mm
GC
Dimensions
34
34
mm
GD
Threads
M5
M5
GM
Threads
M6 x 1.0
M6 x 1.0
GL
Dimensions
15
15
mm
LA
Dimensions
37.5
37.5
mm
LB
Dimensions
67.5
67.5
mm
LL
Dimensions
81.000
81.000
mm
P
Threads
Rc 1/8
Rc 1/8
PA
Dimensions
11.5
11.5
mm
PB
Dimensions
9.5
9.5
mm
QA
Dimensions
26
26
mm
QB
Dimensions
78
78
mm
QM
Threads
M6 x 1.0
M6 x 1.0
R
Dimensions
93
93
mm
S
Dimensions
38
38
mm
TM
Threads
M6 x 1.0
M6 x 1.0
TL
Dimensions
12
12
mm
TD
Dimensions
7
7
mm
TLL
Dimensions
8.0
8.0
mm
UU
Dimensions
34
34
mm
UA
Dimensions
4
4
mm
UB
Dimensions
4.5
4.5
mm
UC
Dimensions
3
3
mm
UD
Dimensions
6
6
mm
T
Dimensions
0
0
mm
TA
Dimensions
0
0
mm
TB
Dimensions
0
0
mm
I
Dimensions
0
0
mm
SA
Dimensions
0
0
mm
SB
Dimensions
0
0
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
ADQW - Compact Cylinder Built-in Magnet / Double Acting : Double Rod
TPC Global
04.11.2018
CV-AG - Compact Guide Cylinder/ (Vacuum Suction Type) / Ball Bearing Type
TPC Global
12.12.2022
NFH2 - Horizontal Type
TPC Global
04.11.2018
ASLT - Slide Cylinder
TPC Global
04.11.2018
NFHL2 - Long Stroke
TPC Global
04.11.2018
NDMKW - Driect Mounting Cylinder / Non-Rotating Rod / Double Acting : Doubl...
TPC Global
04.11.2018
ADQ2(T) - Compact Cylinder Built in Magnet / Single acting : Spring Extend
TPC Global
24.05.2020
NFW2 - Wide Type
TPC Global
04.11.2018
NFB2 - Compact Type Air Chuck
TPC Global
04.11.2018
CR-NGQ - New Guide Compact Cylinder/ (Relief Port Type)
TPC Global
15.02.2020
ADQ2 - Compact cylinder Built-in Magnet / Double Acting : Single Rod/ Large...
TPC Global
24.05.2020
AG - Compact Guide Cylinder
TPC Global
04.11.2018
ADR - Double Rod Cylinder
TPC Global
15.02.2020
AGPM,AGPL
MAXAIR
07.08.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청