Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 75
HELP_VARIABLE
Company
Trelleborg
Description
Turcon® DC Scraper Ring - Spring Energised Double-acting Scraper from Turcon® and Zurcon® materials
Bill of material
WM820S033AT05
PARTNO
Part No.
RS
Rod Size MS-33675
BI
Rod Diameter B
Pouce
TBI
Rod Diameter B Tolerance
Pouce
BM
Rod Diameter B
mm
TBM
Rod Diameter B Tolerance
mm
A2I
Groove Diameter A2
Pouce
TA2I
Groove Diameter A2 Tolerance
Pouce
A2M
Groove Diameter A2
mm
TA2M
Groove Diameter A2 Tolerance
mm
G2I
Width G2
Pouce
TG2I
Width G2 Tolerance
+0.005/-0.000 Pouce
G2M
Width G2
mm
TG2M
Width G2 Tolerance
+0.13/-0.00 mm
NUT
Groove
MC
Seal Ring Material
DI
Bore Diameter
Pouce
TDI
Bore Diameter Tolerance
+0.005/-0.000 Pouce
DM
Bore Diameter
mm
TDM
Bore Diameter Tolerance
+0.13/-0.00 mm