RS50-2C36TQ-H019N-J06D000
Tsubakimoto Chain Co.
Sprocket
Sprocket for Drive chain
RS sprocket with alteration
RS Sprocket
2C Type
Powered by
CAD모델 선택
{tsubakimoto/sprocket/rs_sprocket/rs_sprocket_with_alterration/rs_sprocket/2c_type/rs50.prj},{NB=RS50-2C36TQ-H019N-J06D000},{TS=H},{DS=19},{CHA=N},{TK=-J},{KL=6},{NTH=0},{STH=00},{ST=},{Z=36},{DH=98},{L=80},{DP=182.15},{DO=191.0},{T=8.7},{TYPE=Welded},{WL=8},{CNSMASSEXACT=MIN},{CNSOLD=RS50-2C36TQ},{GROOVE=0.000},{STYPE=2C},{PRAX=2C},{CH=3.0},{RH=0.000},{A=91.1384},{R=5.1434},{E=13.2714},{AA=36.66667},{B=16.44444},{C=5.00000},{K=14.16987},{U=0.00000},{DBT=0.00000},{DB=163}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dodaj do porównania
Dostępne producty: 32
HELP_VARIABLE
회사명
Tsubakimoto Chain Co.
내용
RS50 size
BOM
RS50-2C36TQ-H019N-J06D000
CNSORDERNO
Order number
RS50-2C36TQ-H019N-J06D000
RS50-2C36TQ-H019N-J06D000
TS
Tolerance of Shaft hole
H7
G7
M7
H7
G7
M7
DS
Diameter of Shaft hole
mm
Enter value for DS
Diameter of Shaft hole
mm
cm
inch
ft
&OK
CHA
Chamfer
Standard
1mm
2mm
Standard
1mm
2mm
mm
TK
Tolerance of Keyway
JS9
P9
F7
E9
Without Keyway
JS9
P9
F7
E9
Without Keyway
KL
Size of Keyway
6
6
mm
NTH
Number and Position of Tap hole
D0 ✔
D0
STH
Size of Tap hole
Without tap hole
Without tap hole
ST
Surface Treatment
None
None
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF
Zapytanie ofertowe