Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Turck
Description
6824060 - piconet stand-alone module for PROFIBUS-DP, 2-channel Pulse Width Modulation (PW
Bill of material
6824060
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824060
DESCSHORT
Short Description
piconet stand-alone module for PROFIBUS-DP, 2-channel Pulse Width Modulation (PW
DESCLONG
Long Description
piconet stand-alone module for PROFIBUS-DP, 2-channel Pulse Width Modulation (PWM), Pulse width modulation, 2-channel, 2.5 A per channel, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101177855
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDPB-0002D-0002
BUS
piconet_prm_cad_bus
B1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink