Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Unimotion
Description
ECWZ 63 - pneumatic cylinder
Bill of material
ECWZ 63 A
MODEL
Model
ECWZ
SIZE
Size
63
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
STROKEINFO
Stroke INFO
POS
Position of piston rod
mm
EPR
Extended piston rod
mm
Enter value for EPR
Extended piston rod
mm
cm
inch
ft
EPRINFO
Extended piston rod INFO
TL
Total length
224 mm
CNSMASSEXACT
Mass
1.740 kg
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model