Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Veith
Description
FC A - FC A-fixings
Bill of material
FC 38A
CODICE
Code
FC 38A
A
68 mm
B
40 mm
C
- mm
D
- mm
E
9 mm
D1
40 mm
D2
38.5 mm
D3
6.6 mm
NDM
5.000 mm
KDM
4.134 mm
KDM1
4.019 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models