Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Veith
Description
FS2 - FS2-fixings
Bill of material
FS2 63
CODICE
Code
FS2 63
A
85 mm
B
63.5 mm
C
12 mm
D
8 mm
E
24 mm
D1
63.5 mm
D2
57.5 mm
D3
11 mm