Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
WAGO
Description
285-1181 - 2-conductor through terminal block, 185 mm², lateral marker slots, only for DIN 35 x 15 rail, POWER CAGE CLAMP
Bill of material
285-1181
BESTNR
Item-No.
285-1181
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
50 - 185 mm²
QUERSCHNITT2
Cross section
1/0 - 350 kcmil AWG
ABISOLIERLAENGE
Strip length
45 - 47 mm
HOEHE
Height
116.00 mm
BREITE
Width
130.00 mm
TIEFE
Depth
32.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
darkgray-yellow
BEMERKUNGEN
Comment
nur auf Tragschiene DIN 35 x 15
GEWICHT
Weight
534.900 g
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20