Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
249-147 - B-type test plug module, modular
Bill of material
249-147
BESTNR
Item-No.
249-147
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 16 AWG
SPANNUNG
Measured voltage
630 V
STROM
Current intensity
10 A
BREITE
Width
6.00 mm
FARBE
Color
gray
GEWICHT
Weight
2.479 g
ECLASS71
eCl@ss 7.1
27-14-11-48
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir